Publish your products
Hardie® Artisan® V-Groove Siding
Hardie® Artisan® V-Groove Siding

    Hardie® Artisan® V-Groove Siding

    Hardie® Artisan® V-Groove Siding

    Hardie® Artisan® V-Groove siding delivers everything you love about wood v-groove siding, with the uncompromising performance you've come to expect from Hardie® fiber cement products.

    Get in contact with James Hardie USA

    Technical specification
    • Unique ref.jh-artisan-v-groove-vertical-siding
    • Product familyWalls
    • Product groupWall Specialties and Trim
    • TypeObject (single object)
    • Date of publishing2017-09-01
    • Edition number1
    • Width (inches)8.25
    Related
    • Material mainFibercement
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)4.55
    Classification
    • BIMobject CategoryWalls - Cladding
    • IFC classificationWall
    • UNSPSC nameSiding and exterior wall materials
    • UNSPSC code301518
    • Uniclass 2015 CodeSs_25_20
    • Uniclass 2015 DescriptionWall cladding systems
    • CSI MasterFormat 2014 Code07 46 00
    • CSI MasterFormat 2014 TitleSiding
    • OmniClass Number23-13 37 15
    • OmniClass TitleExterior Siding
    • CSI UniFormat II CodeB2010
    • CSI UniFormat II TitleExterior Walls

    Region availability

    North America
    United States