Publish your products
Janisol 2 EI30 fire protection door, single leaf - outward opening
Janisol 2 EI30 fire protection door, single leaf - outward opening
Janisol 2 EI30 fire protection door, single leaf - outward opening
Janisol 2 EI30 fire protection door, single leaf - outward opening
    Jansen AG
    Archived

    Janisol 2 EI30 fire protection door, single leaf - outward opening

    The Janisol 2 fire protection system fulfils the requirements for safety and design freedom in buildings like no other system. The material properties of steel make it possible to create very strong and secure designs with extremely slender profiles. The result here is multifunctional doors and partition walls that satisfy the requirements of both the architect and the client. The performance of the system has been internationally confirmed in numerous fire tests in combination with many different makes of glass.

    Technical specification
    • Unique ref.janisol_2_ei_30_single-leaf_outward_opening
    • Product familySmoke and fire protection steel systems
    • Product groupDoors & Windows
    • TypeObject (single object)
    • Date of publishing2015-12-10
    • Edition number6
    • Depth (mm)60
    Related
    • Material mainSteel
    • Material secondaryGlass
    • Designed inSwitzerland
    Classification
    • BIMobject CategoryDoors - Door sets
    • IFC classificationDoor
    • ETIM CodeEC003534
    • ETIM NameExterior door (complete with frame)
    • UNSPSC nameFire protection
    • UNSPSC code4619
    • Uniclass 2015 CodePr_30_59_24_28
    • Uniclass 2015 DescriptionFire doorsets
    • ProductPage.DetailedInfo.Classifications.COBIetypeCategorySs_25_30_20_25 : Doorset systems
    • CSI MasterFormat 2014 Code07 80 00
    • CSI MasterFormat 2014 TitleFire and Smoke Protection
    • OmniClass Number23-17 11 31 11 17
    • OmniClass TitleFire Rated Hinged Doors
    • CSI UniFormat II CodeD40
    • CSI UniFormat II TitleFIRE PROTECTION
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit