Publish your products
Door Janisol C4 EI90, single leaf - outward opening
Door Janisol C4 EI90, single leaf - outward opening
Door Janisol C4 EI90, single leaf - outward opening
Door Janisol C4 EI90, single leaf - outward opening
Door Janisol C4 EI90, single leaf - outward opening
Door Janisol C4 EI90, single leaf - outward opening
Door Janisol C4 EI90, single leaf - outward opening
Door Janisol C4 EI90, single leaf - outward opening
Door Janisol C4 EI90, single leaf - outward opening
    Jansen AG
    Archived

    Door Janisol C4 EI90, single leaf - outward opening

    Jansen has put the advantages of ceramic to good use. The result is fire protection doors that optimally combine strength with the highest fire protection characteristics. Thanks to the innovative fire protection infill, it is possible to achieve fire resistance classes of up to EI90 with an element thickness of just 70 mm. Fittings, locks and accessories can easily be integrated in the profiles.

    Specification
    • Material / surface finish

      • Uncoated steel or strip-galvanised steel, up to EI90 suitable for powder coating or stove-enamelling
      • Stainless steel 1.4301, uncoated or polished

      Element types

      • Single and double doors, with or without side panels and transom windows
      • Partition walls

      Equipment

      • Steel and stainless steel hinges for welding or screw-fit
      • Integrated door closers for EI60
      • Multipoint locks (motorised also available)
      • Designer glazing beads
      • Emergency locks and panic push-bars

      Special technical features

      • Connection to solid wall or lightweight partition wall
      • Central glazed panel
      • Dry glazing and glazing with putty
      • Door heights up to 2.50 m with single-latch lock

      Test certificates

      • Fire resistance classes EI60 and EI90 tested in accordance with EN 1634-1 and DIN 4102-5
      • Fire wall – special design EI120
      • Smoke control in accordance with DIN 18095
      • Smoke control tested in accordance with EN 1634-3
      • Durability (C5) tested in accordance with EN 1191
      • Emergency exit door in accordance with EN 1125 / EN 179
      • Burglar resistance RC (WK) 1 to 3
    Technical specification
    • Unique ref.janisol_c4_ei_90_single-leaf_outward_opening
    • TypeObject (single object)
    • Date of publishing2016-02-29
    • Edition number5
    • Depth (mm)70
    Related
    • Material mainSteel
    • Material secondaryStainless steel
    • Designed inSwitzerland
    • Manufactured inSwitzerland
    Classification
    • BIMobject CategoryDoors - Fire Doors & Shutters
    • IFC classificationDoor
    • UNSPSC nameDoors
    • UNSPSC code301715
    • Uniclass 2015 CodePr_30_59_24_52
    • Uniclass 2015 DescriptionMetal doorsets
    • ProductPage.DetailedInfo.Classifications.COBIetypeCategorySs_25_30_20_25 : Doorset systems
    • CSI MasterFormat 2014 Code08 13 00
    • CSI MasterFormat 2014 TitleMetal Doors
    • OmniClass Number23-17 11 13 15
    • OmniClass TitleSteel Doors
    • CSI UniFormat II CodeC1020
    • CSI UniFormat II TitleInterior Doors
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit