Publish your products
JANSEN CONNEX bloc window
JANSEN CONNEX bloc window
JANSEN CONNEX bloc window
    Jansen AG

    JANSEN CONNEX bloc window

    The narrow face of the frames of the new CONNEX bloc wood/metal window ensures light-flooded space. By using wood on the inside, CONNEX bloc contributes to a comfortable room climate but is also protected on the outside thanks to the aluminium facing. With CONNEX bloc, our system family of wood/metal windows is extended by another outstanding product. The tried-and-tested cube system can be extended in a few steps to make up the bloc system. To do this, only four additional components are needed: outer frame, glazing bar, glazing pads and clips. The wood contour remains unchanged, and CONNEX bloc provides even more practical benefits.

    Specification
    • 03-10-01-01

    Technical specification
    • Unique ref.Jansen_CONNEX_bloc_window
    • Product familyWood-Metal systems
    • Product groupDoors & Windows
    • TypeObject (single object)
    • Date of publishing2023-04-20
    • Edition number1
    Related
    • Material mainWood
    • Material secondaryGlass
    • Designed inSwitzerland
    • Manufactured inSwitzerland
    Classification
    • BIMobject CategoryWindows - Casement Window
    • IFC classificationWindow
    • ETIM CodeEC003536
    • ETIM NameWindow (complete with frame)
    • UNSPSC nameWindows
    • UNSPSC code301716
    • Uniclass 2015 CodePr_30_59_98_96
    • Uniclass 2015 DescriptionWood window units
    • CSI MasterFormat 2014 Code08 52 13
    • CSI MasterFormat 2014 TitleMetal-Clad Wood Windows
    • OmniClass Number23-17 13 15
    • OmniClass TitleWood Windows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Region availability

    Europe
    Austria
    Germany
    Liechtenstein
    Switzerland
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit