Publish your products
JANSEN JANISOL 60 EI30 fire-protection sliding door
JANSEN JANISOL 60 EI30 fire-protection sliding door
JANSEN JANISOL 60 EI30 fire-protection sliding door
    Jansen AG

    JANSEN JANISOL 60 EI30 fire-protection sliding door

    The comprehensive sliding fire door system, with its particularly slender frame profiles, appeals in terms of function as well as aesthetics. The door profile system has been successfully tested under EN fire resistance guidelines and guarantees maximum safety even in extreme conditions. A wide range of design options are available due to the large selection of drive units and types of glass. The EI30 sliding fire door is mainly used in barrier-free buildings with increased safety requirements, such as shopping centres, stadiums and office buildings. It is easy to assemble, both as a single or double door, and is available with or without integrated emergency exit door function.

    Specification
    • 01-04-01-04

    Technical specification
    • Unique ref.Jansen_Janisol_2_EI30_fire-protection_sliding-door
    • Product familySmoke and fire protection steel systems
    • Product groupDoors & Windows
    • TypeObject (single object)
    • Date of publishing2017-01-01
    • Edition number2
    • Depth (mm)60
    Related
    • Material mainSteel
    • Material secondaryGlass
    • Designed inSwitzerland
    • Manufactured inSwitzerland
    Classification
    • BIMobject CategoryDoors - Fire Doors & Shutters
    • IFC classificationDoor
    • ETIM CodeEC003534
    • ETIM NameExterior door (complete with frame)
    • Uniclass 2015 CodeSs_25_30_20_77
    • Uniclass 2015 DescriptionSliding doorset systems
    • ProductPage.DetailedInfo.Classifications.COBIetypeCategoryDoors
    • CSI MasterFormat 2014 Code08 13 73
    • CSI MasterFormat 2014 TitleSliding Metal Doors
    • OmniClass Number23-17 11 13 19
    • OmniClass TitleSliding Metal Doors

    Region availability

    Europe
    Austria
    Germany
    Liechtenstein
    Switzerland
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit