Publish your products
Cuba Ravena Japi
Cuba Ravena Japi
Cuba Ravena Japi
    Japi

    Cuba Ravena Japi

    A cuba Ravena é destaque na linha de louças sanitárias, com design único de suas curvas e uma borda fina, tem perpetuado com grade sucesso no mercado.

    Specification
    • Cuba de louça para lavatórios e banheiros.

    Technical specification
    • Unique ref.cuba-ravena-japi
    • TypeObject (single object)
    • Date of publishing2022-06-21
    • Edition number1
    • Height (mm)160
    • Width (mm)345
    • Depth (mm)345
    Related
    • Material mainCeramics
    • Weight Net (Kg)6.45
    Classification
    • BIMobject CategorySanitary - Washtops
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit