Publish your products
JARTON Carbon Steel Handle 5Inch CR

JARTON Carbon Steel Handle 5Inch CR

JARTON Carbon Steel Handle 5Inch CR

Technical specification
  • Unique ref.JARTON_CarbonSteelHandle_5Inch_CR
  • Product familyDoors
  • Product groupHardwares
  • Date of publishing2021-05-21
  • Edition number1
  • Width (mm)30
  • Depth (mm)127
Related
  • Material mainStainless steel
  • Designed inThailand
  • Manufactured inThailand
Classification
  • BIMobject CategoryDoors - Hardware

Region availability

Asia
Armenia
Azerbaijan
Bangladesh
Bhutan
British Indian Ocean Territory
Brunei
Cambodia
China
Christmas Island
Cocos (Keeling) Islands
Georgia
Hong Kong
India
Indonesia
Japan
Kazakhstan
Kyrgyzstan
Laos
Macau
Malaysia
Maldives
Mongolia
Myanmar (Burma)
Nepal
North Korea
Pakistan
Philippines
Singapore
South Korea
Sri Lanka
Taiwan
Tajikistan
Thailand
Turkmenistan
Uzbekistan
Vietnam