Set your location and language to prioritise localised information. Continue
JARTON Digital Door Lock Sliding Door Alu-Bamboo

JARTON Digital Door Lock Sliding Door Alu-Bamboo

JARTON Digital Door Lock Sliding Door Alu-Bamboo

Technical specification
  • Unique ref.JARTON_DigitalDoorLock_SlidingDoor_AluBamboo
  • Product familyDoors
  • Product groupAccessories
  • TypeObject (single object)
  • Date of publishing2021-01-27
  • Edition number1
  • Height (mm)280
  • Width (mm)58
  • Depth (mm)38
Related
  • Material mainStainless steel
  • Designed inThailand
  • Manufactured inThailand
Classification
  • BIMobject CategoryDoors - Accessories

Region availability

Asia
Thailand