Publish your products
Quadro Cylinder 4P Workstation
JasonL

Quadro Cylinder 4P Workstation

Hello, I am the Quadro Cylinder Leg 4 Person Office Workstation [1400 x 700] - a high-quality, reliable desk designed for seamless teamwork. With ample space for computers, accessories, and that essential coffee cup, I make productivity effortless for a team of four.

Built on sturdy 114mm diameter cylinder legs, I offer exceptional strength and durability. As part of my versatile Quadro Cylinder range - including desks, workstations, boardroom tables, and counter tables, I provide a flexible workspace solution that can expand and adapt to meet the demands of a growing office. My modular legs and adjustable beams ensure long-term versatility, making me a smart investment for any dynamic work environment.

Designed for focus and efficiency, my integrated desk-based screen reduces noise and distractions, creating a more productive atmosphere. My adjustable feet and sleek laminate finish add a refined touch, while my variety of desktop, frame, and screen colours allow for seamless integration into any office style. Backed by a generous 10 year warranty, I'm built to support your team for years to come.

Specification
  • Assembly required: Yes

    Table top thickness (mm): 25

    Warranty (years): 10

    Desktop finish: White, maple, salvage oak, dark oak

    Leg finish: White, black, natural aluminum powdercoated

    Top material: Laminate

    Edge: ABS straight edge

Technical specification
  • Unique ref.Quadro-Cylinder-4P-Workstation
  • Product familyDesks & Workstation
  • Product groupQuadro Cylinder
  • TypeObject (single object)
  • Date of publishing2025-09-18
  • Edition number1
Related
  • Material mainLaminate
  • Material secondarySteel
Classification
  • BIMobject CategoryFurniture - Office Tables

Region availability

Oceania
Australia