Publish your products
Baobab Circular Base Counter Rectangle Table 2400L x 1200W
JasonL

Baobab Circular Base Counter Rectangle Table 2400L x 1200W

Introducing the Baobab Circular Base Counter Rectangle Table which blends the best of modern design and functionality. My circular base offers a touch of elegance, while the rectangular edge adds a clean and modern finish. My table is perfect for creating a stylish and functional gathering space in cafes, bars, and other hospitality settings. With various sizes and finishes available, I'm a versatile choice that can adapt to different room configurations and decor preferences, ensuring a perfect fit for your space. Enjoy the blend of aesthetics and utility, making me an excellent addition to any environment where people come together to connect and converse.

Assembly Notes:
1. The pre-drilled holes may not align with the frame due to our tops being generic.
2. Disregard the pre-drilled holes.
3. You will receive self-tapping screws to drill directly into the underside of the table top to attach it to the base.
4. If you are not confident in drilling directly to the top, you can add an assembly service before you check out your order.

Specification
  • Brand Jasonl

    Assembly required Yes

    Tools required Hand drill (assembly will require drilling wood screws into the laminate tops)

    Height (mm) 1025

    Top dimensions (mm) 2400 x 1200

    Base dimensions (mm) 540 Dia

    Total length (mm) 1200

    Total width (mm) 1200

    Table top thickness (mm) 25

    Warranty (years) 10

    Maximum load (kg) 75

    Product weight (kg) 68

    Seats (people) 4

    Surface finish Salvage oak, dark oak, black

    Edge ABS straight edge

    Pre-drill pattern provided No (need to drill screws underneath top)

    Leg/frame finish White, black powdercoated

    Frame material Metal

    Use Suitable for indoor

    Top material Laminate

    Adjustable feet Yes

    This product does not include Stool

Technical specification
  • Unique ref.baobab-circular-base-counter-rectangle-table-2400l-x-1200w
  • Product familyBoardroom Tables
  • Product groupBaobab Office Tables
  • TypeObject (single object)
  • Date of publishing2025-09-24
  • Edition number1
Related
  • Material mainLaminate
  • Material secondaryMetal
Classification
  • BIMobject CategoryFurniture - Office Tables

Region availability

Oceania
Australia