Publish your products
Baobab Circular Base Counter Round Table [1000mm]
JasonL

Baobab Circular Base Counter Round Table [1000mm]

Introducing the Baobab Circular Base Counter Round Table - a captivating blend of timeless design and modern utility. My circular base enhances natural beauty, making me an eye-catching complement to any counter or elevated seating area. I come in a variety of sizes and finishes, and I can adapt to varied areas and design choices, ensuring a great fit for your needs. My counter table not only enhances aesthetics but also serves as a functional and inviting gathering point for conversations and interactions. I'm the ideal choice for creating an inviting atmosphere in cafes, bars, and other hospitality settings, where both design and function are important.

Assembly Notes:
1. The pre-drilled holes may not align with the frame due to our tops being generic.
2. Disregard the pre-drilled holes.
3. You will receive self-tapping screws to drill directly into the underside of the table top to attach it to the base.
4. If you are not confident in drilling directly to the top, you can add an assembly service before you check out your order.

Specification
  • Brand Jasonl

    Assembly required Yes

    Tools required Hand drill (assembly will require drilling wood screws into the laminate tops)

    Height (mm) 1025

    Top dimensions (mm) 1000 Dia

    Base dimensions (mm) 540 Dia

    Total length (mm) 800

    Total width (mm) 800

    Table top thickness (mm) 25

    Warranty (years) 10

    Maximum load (kg) 75

    Product weight (kg) 61

    Seats (people) 3 - 4

    Surface finish White, maple, salvage oak, dark oak, black

    Edge ABS straight edge

    Pre-drill pattern provided No (need to drill screws underneath top)

    Leg/frame finish White, black powdercoated

    Frame material Metal

    Use Suitable for indoor

    Top material Laminate

    Adjustable feet Yes

    This product does not include Stool

Technical specification
  • Unique ref.baobab-circular-base-counter-round-table-1000mm
  • Product familyBoardroom Tables
  • Product groupBaobab Office Tables
  • TypeObject (single object)
  • Date of publishing2025-09-24
  • Edition number1
Related
  • Material mainLaminate
  • Material secondaryMetal
Classification
  • BIMobject CategoryFurniture - Office Tables

Region availability

Oceania
Australia