Publish your products
Dune Pod
JasonL

Dune Pod

I'm the Dune Small Acoustic Office Pod, your compact escape from distractions. Designed with premium acoustic materials, I block out external noise to create a quiet, private workspace-perfect for calls, focus time, or creative thinking.

Equipped with dual GPO power outlets plus USB-A and USB-C, a motion sensor, and adjustable fan speed and LED lighting which are integrated into a touch screen panel, I have everything you need for a seamless and personalized experience. Experience the perfect blend of functionality and comfort in the Dune Acoustic Pod, designed to elevate your work and communication.

My moveable design, with a concealed wheel mobility system, makes me portable and versatile. I am easy to install, dismantle, and move, providing you with the flexibility to create your ideal workspace anywhere.

Specification
  • Height (mm) 2207 (2005 interior)

    Width (mm) 1150 (970 interior)

    Depth (mm) 1040 (960 interior)

    Sofa dimensions (mm) 880W x 565D x 700H

    Doorway wide (mm) 950

Technical specification
  • Unique ref.dune-pod
  • Product familyPods
  • Product groupNest Office Acoustic Privacy Pods
  • TypeObject (single object)
  • Date of publishing2025-09-18
  • Edition number1
Related
  • Material mainLaminate
  • Material secondaryOSB Wood
Classification
  • BIMobject CategoryFurniture - Office booth
  • IFC classificationFurniture

Region availability

Oceania
Australia
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit