Publish your products
3181F Professional High-Power Cinema Subwoofer
3181F Professional High-Power Cinema Subwoofer
3181F Professional High-Power Cinema Subwoofer

    3181F Professional High-Power Cinema Subwoofer

    The JBL 3181F cinema subwoofer, part of the JBL Cinema Series, delivers fidelity and performance synonymous with the JBL name at a competitive price point for cost-conscious theater owners seeking to offer a premium sound experience.

    The 650-watt 3181F delivers room-shaking low end for a variety of cinema configurations, including Dolby Atmos and DTS:X installations. The 3181F works seamlessly with the entire JBL Cinema Series, which includes two 3-way screen speakers and a surround speaker. Combine Cinema Series speakers with the JBL CPi2000 cinema processor and Crown XLC Series amps to build a fully integrated JBL cinema sound solution.

    Features

    • Shallow 14.97-inch (355mm) depth saves space behind screens
    • Connectors are mounted on enclosure top to preserve minimum depth
    • Built-in rigging points facilitate wall mounting for immersive sound installations such as Dolby Atmos and DTS:X
    • Binding-post input connectors are consistent with other JBL cinema speakers and easy to wire
    • Footprint matches both the JBL 3153 and 4253 screen speakers and the C200 cinema speaker series to build complete system solutions
    • 4-ohm impedance; can be driven with Crown XLC Series amps
    • 650W rated power
    • 132 dB peak SPL
    • Frequency response: 30 Hz–500 Hz (-10 dB) (4π)

    More Details

    Premium Sound Without the Premium Price
    With the Cinema Series, it’s never been easier to step into the stunning sound of a JBL cinema system. The Cinema Series 3181F subwoofer is engineered and built to the same standards of all other JBL cinema products, providing powerful, punchy low-end coverage in the 30–500 Hz range; pair them with Cinema Series 3153 and 4253 screen arrays and 8102 surrounds for a complete solution.

    Rock-Solid and Reliable
    Trust JBL Cinema Series speakers and subs to provide peak performance throughout the life of your investment: Systems are designed for superior overall efficiency; transducer-protection circuitry ensures long-term stability.

    Deploy With Ease, Any Way You Please
    The Cinema Series is designed for streamlined system setup and operation in a range of configurations. 3181F subwoofers operate in 4-ohm mode, enabling them to be driven with Crown XLC Series amps. Hardware is engineered for maximum versatility, with enclosure-top input terminals and binding-post connectors.

    Monitor System Health
    Accurate diagnostics help keep your system running at peak performance: Crown XLC amplifiers monitor the status of amplification and speaker loads through third-party control and TMS systems when used with the JBL CPi2000 processor; front-panel indicators monitor key statistics such as signal, clip, bridged operation, power standby and fault.

    Build an Integrated Sound System
    Complete your JBL cinema sound system with the JBL CPi2000 cinema processor, which provides audio enhancement including DSP, room EQ tuning, volume control and system fault detection. The JBL CPi2000 processor includes Cinema Series speaker presets for better sound and performance and easier deployment, and can send amplifier and speaker status to a central TMS (Theater Management System) control system.

    Specification
    • SYSTEM TYPE: Subwoofer

      FREQUENCY RANGE (-10 dB): 30 Hz-500 Hz

      SYSTEM IMPEDANCE: 4Ω

      SYSTEM POWER: 650W

      SENSITIVITY (4 PI): 95 dB

      MAX PEAK SPL (2 PI): 132 dB

      TRANSDUCERS: 1 x 18"

      COMPLIANCE: CE

      MATERIAL: MDF

      COLOR/FINISH: Matte black, vinyl

      CONNECTORS: Binding post

      RIGGING SYSTEM: Four rigging points for hanging

      WEIGHT: 42 kg (92.60 lb)

      DIMENSIONS (D x W x H): 355 x 736 x 933 mm (13.98 x 28.98 x 36.73 in)

    Technical specification
    • Unique ref.3181f_professional-high-power-cinema-subwoofer
    • Product familyCinema Sound
    • Product groupMedium Format
    • TypeObject (single object)
    • Date of publishing2021-11-14
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectronics - Audio Electronics
    • IFC classificationObject
    • ETIM CodeEC000682
    • ETIM NameLoudspeaker set
    • UNSPSC nameAudio and visual presentation and composing equipment
    • UNSPSC code4511
    • Uniclass 2015 CodePr_70_75_36_50
    • Uniclass 2015 DescriptionLoudspeakers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 29 11 13
    • OmniClass TitleLoudspeakers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States