Publish your products
8102 High-Power Professional Cinema Surround Speaker
8102 High-Power Professional Cinema Surround Speaker
8102 High-Power Professional Cinema Surround Speaker
8102 High-Power Professional Cinema Surround Speaker

    8102 High-Power Professional Cinema Surround Speaker

    The 8102 high-power professional cinema surround speaker, part of the JBL Cinema Series, offers fidelity and performance synonymous with the JBL name at a competitive price point for cost-conscious theater owners seeking to offer a premium sound experience. The 10-inch, 2-way 8102 is optimized for small- to medium-sized theaters, delivering high SPLs and a throw capability of 40 feet for maximum coverage, along with superior headroom for improved performance and long-term stability.

    The 8102 is designed for hassle-free deployment and operation, integrating seamlessly with the entire JBL Cinema Series, which includes two 3-way screen speakers and two subwoofers. Combine Cinema Series speakers with the JBL CPi2000 cinema processor and Crown XLC Series amplifiers to build a fully integrated cinema sound solution.

    Features

    • 10-inch transducer, 2-way configuration
    • 260W rated power
    • 8Ω impedance allows multiple surround speakers to be wired to a single amplifier channel
    • 110° x 90° (horizontal x vertical) coverage
    • Cabinet features 20° down-angled front baffle
    • 125 dB peak SPL
    • Throw capability of up to 40 ft (12 m)
    • Frequency response: 55 Hz–18 kHz (-10 dB) (4π)
    • Input terminals located on enclosure top for quick access
    • Mounting design features JBL QuickMount™, Omnimount® or APC Multimount brackets
    • Binding-post connectors are consistent with other JBL cinema speakers and easy to wire

    More Details

    Premium Sound Without the Premium Price
    With the Cinema Series, it’s never been easier to step into the stunning sound of a JBL cinema system. The Cinema Series 8102 surround speaker delivers up to 125 dB peak SPL and provides 110 x 90-degree coverage, thanks to an innovative angled cabinet baffle design. Pair with JBL Cinema Series 3153 and 4253 screen speakers and 3181F and 4281F subwoofers for a complete solution.

    Rock-Solid and Reliable
    Trust the JBL Cinema Series to provide peak performance throughout the life of your investment: Systems are designed for superior overall efficiency; transducer-protection circuitry ensures long-term stability.

    Deploy With Ease, Any Way You Please
    The Cinema Series is designed for streamlined system setup and operation in a range of configurations. Hardware is engineered for maximum versatility, with enclosure-top input terminals and binding-post connectors.

    Monitor System Health
    Accurate diagnostics help keep your system running at peak performance: Crown XLC amplifiers monitor the status of amplification and speaker loads through third-party control and TMS systems when used with the JBL CPi2000 processor; front-panel indicators monitor key statistics such as signal, clip, bridged operation, power standby and fault.

    Build an Integrated Sound System
    Complete your JBL cinema sound system with the JBL CPi2000 cinema processor, which provides audio enhancement including DSP, room EQ tuning, volume control and system fault detection. The CPi2000 includes Cinema Series speaker presets for better sound and performance and easier deployment, and can send amplifier and speaker status to a central TMS (Theater Management System) control system.

    Specification
    • SYSTEM TYPE: 2-way passive surround

      FREQUENCY RANGE (-10 dB): 55 Hz–18 kHz

      SYSTEM IMPEDANCE: 8Ω

      SYSTEM POWER: 260W

      SENSITIVITY (4 PI): 92 dB

      MAX PEAK SPL (2 PI): 125 dB

      SYSTEM DIRECTIVITY (H x V): 110° x 90°

      TRANSDUCERS: LF: 1 x 10”

      HF: 1 x 1”

      COMPLIANCE: CE

      MATERIAL: Cabinet: MDF Horn: Plastic Grill: Fabric

      COLOR/FINISH: Matte black, vinyl

      CONNECTORS: Binding post

      WEIGHT: 8.5 kg (18.74 lb)

      DIMENSIONS (D x W x H): 254 x 370 x 470 mm (10 x 14.57 x 18.5 in)

    Technical specification
    • Unique ref.8102_high-power-professional-cinema-surround-speaker
    • Product familyCinema Sound
    • Product groupMedium Format
    • TypeObject (single object)
    • Date of publishing2021-11-14
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectronics - Audio Electronics
    • IFC classificationObject
    • ETIM CodeEC000682
    • ETIM NameLoudspeaker set
    • UNSPSC nameAudio and visual presentation and composing equipment
    • UNSPSC code4511
    • Uniclass 2015 CodePr_70_75_36_50
    • Uniclass 2015 DescriptionLoudspeakers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 29 11 13
    • OmniClass TitleLoudspeakers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States