Publish your products
AWC82 - All-Weather Compact 2-Way Coaxial Loudspeaker with 8" LF
AWC82 - All-Weather Compact 2-Way Coaxial Loudspeaker with 8" LF
AWC82 - All-Weather Compact 2-Way Coaxial Loudspeaker with 8" LF
AWC82 - All-Weather Compact 2-Way Coaxial Loudspeaker with 8" LF
AWC82 - All-Weather Compact 2-Way Coaxial Loudspeaker with 8" LF

    AWC82 - All-Weather Compact 2-Way Coaxial Loudspeaker with 8" LF

    All-Weather Compact 2-Way Coaxial Loudspeaker with 8" LF - AWC82

    FEATURES

    • Highly weather-resistant IP56 rating
    • Consistent 120° x 120° broadband pattern control
    • Components: • 200 mm (8 in) woofer with Kevlar-reinforced cone and 50 mm (2 in) voice coil. • 25 mm (1 in) exit compression driver with unique patented design and high temperature polymer diaphragm.
    • Extraordinary clarity for speech, with extended frequency response for music.
    • Advanced high-slope crossover network for constant coverage and smooth, natural midrange.
    • 250 Watt power handling (average continuous pink noise) with high sensitivity provides high SPL capability.
    • High-power passive crossover network.
    • Overload protection
    • 80 Hz – 20 kHz frequency response.
    • 200 Watt 70V/100V multi-tap (built-in transformer) or direct 8Ω low-impedance.


    Technical specification
    • Unique ref.AWC82-All-Weather-Compact-2-Way-Coaxial-Loudspeaker-with-8-LF
    • Product familyInstalled Sound
    • Product groupPoint Source Speakers
    • TypeObject (single object)
    • Date of publishing2020-01-06
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectronics - Audio Electronics
    • IFC classificationObject
    • ETIM CodeEC000682
    • ETIM NameLoudspeaker set
    • UNSPSC nameAudio and visual presentation and composing equipment
    • UNSPSC code4511
    • Uniclass 2015 CodePr_70_75_36_50
    • Uniclass 2015 DescriptionLoudspeakers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 29 11 13
    • OmniClass TitleLoudspeakers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States