Publish your products
Control 26C 6.5" Ceiling Loudspeaker Transducer Assembly
Control 26C 6.5" Ceiling Loudspeaker Transducer Assembly

    Control 26C 6.5" Ceiling Loudspeaker Transducer Assembly

    6.5" Ceiling Loudspeaker Transducer Assembly
    The Control 26C is a powerhouse ceiling speaker containing a coaxially mounted 6.5" woofer and 3/4" titanium-coated tweeter, able to deliver maximum sound level over a wide coverage area.

    FEATURES

    • Coaxially mounted 165 mm (6.5 in) woofer with butyl rubber surround and 19 mm (.75 in) titanium coated diffraction-loaded tweeter.
    • High power, wide frequency response and low distortion for high sound level capability.
    • JBL’s exclusive SonicGuard™ overload protection allows higher operational levels and improved system reliability.
    • Packaged with grille, backcan and tile rails for fast installation and easy dealer stocking.

    Keywords: Harman

    Specification
    • SPECIFICATIONS
      Frequency Range 75 Hz - 20 kHz
      Power Capacity 150 W Continuous Program Power; 75 W Continuous Pink Noise
      Nominal Sensitivity 89 dB, 1m/1 W
      Nominal Coverage Angle 110°
      Directivity Index (DI) 4.6 averaged 500 Hz to 4 KHz
      Nominal Impedance 16 ohms
      Rated Maximum SPL 107 dB SPL @ 1m (3.3 ft)
      Low Frequency 165 mm (6.5 in)
      High Frequency 19 mm (.75 in) titanium
      Terminations Screw locking barrier strip
      Dimensions (H x Dia) 210 mm x 252 mm (8.3 in x 9.9 in)
      Net Weight (ea) 2.7 kg (6 lbs)
      Shipping Weight (pair) 6.4 kg (15 lbs)

    Technical specification
    • Unique ref.Control-26C-6_5-Ceiling-Loudspeaker-Transducer-Assembly
    • Product familyInstalled Sound
    • Product groupCeiling Speakers
    • TypeObject (single object)
    • Date of publishing2019-06-22
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectronics - Audio Electronics
    • IFC classificationObject
    • ETIM CodeEC000682
    • ETIM NameLoudspeaker set
    • UNSPSC nameAudio and visual presentation and composing equipment
    • UNSPSC code4511
    • Uniclass 2015 CodePr_70_75_36_50
    • Uniclass 2015 DescriptionLoudspeakers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 29 11 13
    • OmniClass TitleLoudspeakers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit