Unique ref.: | AC26-Ultra-Compact-2-way-Loudspeaker-with-2-x-6-5-LF |
---|---|
Brand: | JBL Professional |
Product family: | Installed Sound |
Product group: | Point Source Speakers |
Date of publishing: | 2020-01-06 |
Edition number: | 1 |
Type: | Object (single object) |
Ultra Compact 2-way Loudspeaker with 2 x 6.5” LF - AC26
High output, 2-way loudspeaker systems combining flexibility with high fidelity
FEATURES
Product url: | http://www.jblpro.com/www/products/installed-sound/ae-compact-series/ac26 |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-us/jbl-professional/product/ac26-ultra-compact-2-way-loudspeaker-with-2-x-6-5-lf
Material main: | |
---|---|
Material secondary: | |
Designed in: | United States |
Manufactured in: | United States |
BIMobject Category: | Electronics - Audio Electronics |
---|---|
IFC classification: | Object |
UNSPSC name: | Audio and visual presentation and composing equipment |
UNSPSC code: | 4511 |
Uniclass 1.4 Code: | L76116 |
Uniclass 1.4 Description: | Loudspeakers |
Uniclass 2.0 Code: | PR-75-06-49 |
Uniclass 2.0 Description: | Loudspeakers |
Uniclass 2015 Code: | Pr_70_75_36_50 |
Uniclass 2015 Description: | Loudspeakers |
NBS Reference Code: | 75-06-49 |
NBS Reference Description: | Loudspeakers |
CSI MasterFormat 2014 Code: | 11 52 00 |
CSI MasterFormat 2014 Title: | Audio-Visual Equipment |
OmniClass Number: | 23-37 15 29 11 13 |
OmniClass Title: | Loudspeakers |
BIMobject®