Publish your products
CBT 1000 + CBT 1000E System CBT 1000E Purpose-Designed Extension for CBT 1000 Line Array Column Speaker
CBT 1000 + CBT 1000E System CBT 1000E Purpose-Designed Extension for CBT 1000 Line Array Column Speaker
CBT 1000 + CBT 1000E System CBT 1000E Purpose-Designed Extension for CBT 1000 Line Array Column Speaker
CBT 1000 + CBT 1000E System CBT 1000E Purpose-Designed Extension for CBT 1000 Line Array Column Speaker

    CBT 1000 + CBT 1000E System CBT 1000E Purpose-Designed Extension for CBT 1000 Line Array Column Speaker

    When connected to a CBT1000 line array column speaker, the CBT1000E Extension provides extended bass response, extended pattern control, and increased sound output levels. The combined array system provides Constant Beamwidth Technology™, which represents a breakthrough in pattern control consistency, utilizing complex analog beamforming and amplitude tapering to accomplish superior, consistent vertical coverage without the narrow vertical beaming and out-of-coverage lobing that are typical of passive column speakers.

    FEATURES

    • Components: Six (6) 165 mm (6.5 in) high-excursion LF drivers (CBT1000E)
    • 1500 Watt power handling (CBT1000E)
    • Built-in purpose-designed crossover network, for combining with CBT1000 (CBT1000E)
    • Coupler plate included (CBT1000E)
    • Extended pattern control
    • Components: Twenty-four (24) 25 mm (1 in) extra-high-power soft dome tweeters and Twelve (12) 165 mm (6.5 in) high-excursion LF drivers (CBT1000+1000E)
    • 3000 watt power handling (CBT1000+1000E)
    • Patent-pending Constant Beamwidth Technology ™ provides constant directivity up to the highest frequencies and reduces out-of-coverage lobing.
    • Vertical pattern coverage is individually adjustable through a range of four (4) “Pattern Up” angles and four (4) “Pattern Down” coverage angles for a total of sixteen (16) different coverage combinations, all without the use of external DSP processing (CBT1000)
    • Patent-pending Tapered Horizontal Waveguide provides a continuously varying horizontal dispersion (very wide for short-throw, narrower for long-throw) delivering superior coverage in both the front and rear corners of a room (CBT1000)
    • Single-speaker system room coverage at high SPL, with little over-splash and strong bass response down to below 38 Hz (CBT1000+1000E)
    • Switchable voicing provides flat response in music mode or mid-range presence peak in speech mode (CBT1000)
    • Swivel (pan)/tilt wall bracket and coupler plate included.

    Keywords: Harman

    Specification
    • SPECIFICATIONS
      1COMPONENTS
      Twenty-four (24) 25 mm (1 in) extra-high-power soft dome tweeters and Twelve (12) 165 mm (6.5 in) high-excursion LF drivers (CBT1000+1000E)
      FREQUENCY RANGE (-10 DB) 38 Hz - 20 kHz
      Coverage Vertical (selectable via switch)
      Sensitivity (2.83V@ 1m) 102 dB (at highest sensitivity setting: “Point” pattern up, “Point” pattern down, “Speech” voicing, in free space)
      95 dB (at lowest sensitivity setting: “Medium” pattern up, “Downfill” pattern down, “Music” voicing in free space)
      Nominal Impedance 4 ohms
      Power Capacity 3000 W (12000 W peak), 2 hrs
      2000 W (8000 W peak), 100 hrs
      Max SPL Highest directivity setting: (“Point” pattern up, “Point” pattern down) with “Speech” voicing:
           131 dB continuous average pink noise 
           134 dB continuous program 
           137 dB Peak 
      Highest directivity setting: (“Point” pattern up, “Point” pattern down) with “Music” voicing:
           127 dB continuous average pink noise 
           130 dB continuous program 
           133 dB peak 
      Lowest directivity setting: (“Medium” pattern up, “Downfill” pattern down) with “Speech” voicing:
           128 dB continuous average pink noise 
           131 dB continuous program 
           134 dB peak 
      Lowest directivity setting: (“Medium” pattern up, “Downfill” pattern down) with “Music” voicing:
           124
      Vertical Coverage Settings Coverage is effective (frequency response similar) beyond the traditional -6 dB coverage angles. This is especially useful in compensating for differences in listening distances. Figures show both the -6 dB and -12 dB coverage angles (at 3 kHz). Angles are in reference to cabinet aiming axis.
           Pattern UP Settings: 
                “Point”: -6dB @ +7°, -12 dB @ +12°
                “Tight”: -6dB @ +9°, -12 dB @ +15°
                “Narrow”: -6dB @ +10°, -12 dB @ +20°
                “Medium”: -6dB @ +13°, -12 dB @ +24°

           Pattern DOWN Settings:
                “Point”: -6dB @ -7°, -12 dB @ -12°
               
      Horizontal Coverage Patent-pending Tapered Horizontal Waveguide continuously variable.
           Long-throw (top) section: 100°
           Middle section: 130°
           Short-throw (bottom) section: 160°
      Transducers  
      Low Frequency Drivers 12 pcs, 165 mm (6.5 in) drivers, neodymium, 50 mm (2 in) voice coil, damped blended textile surround, coated diaphragm for moisture, UV, and salt resistance.
      High Frequency Drivers 24 pcs, 25 mm (1 in) drivers, neodymium, encased magnet and coated diaphragm for moisture, UV, and salt resistance.
      Enclosure Fiberglass reinforced ABS cabinet, powder coated 1050 aluminum grille
      Outdoor Capability IP-55 rated, per IEC529, when installed with optional MTC-PC2 panel cover. Exceeds Mil Spec 810 for humidity, temperature & UV, ASTM G85 for acid-air/salt-spray (200 hrs).
      Colors Black (RAL9004) or White (-WH) (RAL9016)
      Insert Points Coupler plate utilizes the bottom two rows of the top speaker and the top two rows of the bottom speaker, leaving available: 20 individual M8 inserts on back panel (20 mm deep) for use with swivel (pan)/tilt bracket(s), plus 4 individual M8 inserts on top and 4 on bottom of cabinet end-caps.
      Mounting Included two-part swivel (pan)/tilt wall bracket provides continuously variable +/- 45 degree left-right swivel aiming (at no up/down tilt – see Bracket Guide for maximum swivel range at various up/down tilt angles), continuously variable +/- 5.25 degree tilt, in the following increments: 5.25°, 5.0°, 4.5°, 4°, 3.75°, 3.5°, 3.0°, 2.75°, 2.5°, 2.0°, 1.75°, and 1.25°. Twenty (20) available threaded mounting points located on back panel of cabinet conform to industry standard rectangular 127 x 70 mm (5.0 x 2.75 in) pattern for legacy OmniMount® and other compatible third–party brackets. Four (4) threaded mount points on the top end-cap and four (4) on the bottom end-cap. Threaded mounting points can be utilized for suspension. (Always use multiple mounting points.)
      Dimensions (H x W x D) 2040 mm x 250 mm x 345 mm (80.4 x 9.9 x 13.6 in)
      Net Weight (cabinet): 47.2 kg (104 lbs)
      Included Accessories Two-piece swivel (pan)/tilt wall bracket Coupler Plate
      Optional Accessories MTC-PC2 terminal panel cover MTC-CBT1K-ACC1 Accessory kit includes: 2 pcs MTC-CBT-FM3 flush-mount brackets 1 pc MTC-CBT-OS3 offset bracket (for CBT 1000+1000E array – works in conjunction with CBT 1000E’s included Coupler Plate for locating CBT 1000E extension cabinet above CBT 1000 instead of below it) MTC-CBT-SUS3 CBT Series suspension bracket kit (2 pcs included to provide top and bottom attachment points)

    Technical specification
    • Unique ref.CBT-1000E-System-Purpose-Designed-Extension-for-Line-Array-Column-Speaker
    • Product familyInstalled Sound
    • Product groupLine Array Speakers
    • TypeObject (single object)
    • Date of publishing2019-06-22
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectronics - Audio Electronics
    • IFC classificationObject
    • ETIM CodeEC000682
    • ETIM NameLoudspeaker set
    • UNSPSC nameAudio and visual presentation and composing equipment
    • UNSPSC code4511
    • Uniclass 2015 CodePr_70_75_36_50
    • Uniclass 2015 DescriptionLoudspeakers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 29 11 13
    • OmniClass TitleLoudspeakers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit