Publish your products
Control 414C/T-VA 4" Two-Way Coaxial Ceiling Loudspeaker for Life Safety Applications (EN54-24)
Control 414C/T-VA 4" Two-Way Coaxial Ceiling Loudspeaker for Life Safety Applications (EN54-24)
Control 414C/T-VA 4" Two-Way Coaxial Ceiling Loudspeaker for Life Safety Applications (EN54-24)
Control 414C/T-VA 4" Two-Way Coaxial Ceiling Loudspeaker for Life Safety Applications (EN54-24)
Control 414C/T-VA 4" Two-Way Coaxial Ceiling Loudspeaker for Life Safety Applications (EN54-24)

    Control 414C/T-VA 4" Two-Way Coaxial Ceiling Loudspeaker for Life Safety Applications (EN54-24)

    The JBL Control 414C/T-VA, part of the Control 400 Standard Coverage Series, is a two-way coaxial ceiling loudspeaker, featuring a 4” woofer and an integrated enclosure that is ideal for installation in most ceiling plenum spaces. This model is EN54-24 certified, making it suitable for life safety applications.

    All Control 400 Series models are designed to blend seamlessly into modern interiors. The included full-face magnetic grille is paintable for integration into any decor, while available black round and white square grilles provide added customization.

    The Control 414C/T-VA includes thoughtfully engineered installation features to enhance safety, efficiency, and repeatability. The terminal cover allows for convenient top or side cable entry and the reliable captive dogear design accommodates a variety of ceiling thicknesses, ensuring versatility for any environment. Additionally, the Control 414C/T-VA supports both 70V/100V and low impedance applications.

    Features

    • 100 mm (4 in) woofer and 20mm (0.75 in) soft-dome tweeter
    • Integrated enclosure that is ideal for installation in most ceiling plenum spaces
    • Built-in 70V/100V multi-tap transformer, plus 8-ohm direct input
    • Full-face, easily paintable magnetic grilles
    • Top and side cable entry options
    • Robust and adaptable dogears for wide range of ceiling thicknesses
    • IP33 rated
    • EN54-24 Certified for Standard for Life Safety applications
    Specification
    • Frequency Range (-10 dB)65Hz - 20kHz
      Power Capacity45W (180W Peak) Cont. Pink Noise (2 hrs)
      30W (120W Peak) Cont. Pink Noise (100 hrs)
      Sensitivity (1m/1W)86dB
      Coverage Angle130° conical
      Maximum SPL (1m)103 dB continuous pink noise (109 dB peak)
      Nominal Impedance8Ω
      Transformer Taps70 V: 25 W, 12.5 W, 6.3 W & 3.2 W
      100 V: 25 W, 12.5 W, 6.3 W
      DriversLF: 100 mm (4.0 in) with paper cone, SBR surround.
      HF: 20 mm (0.75 in) soft dome
      Ceiling Cutout Size168 mm (6.6 in)
      Dimensions206 mm (8.2 in) H x 203 mm (8.1 in) dia.
      197 mm (7.9 in) from bottom of ceiling tile to top of gland nut.
      Safety Agency RatingEN 54-24:2008 certified Type A. Designed in accordance with BS 5839-8 and EN 50849. Suitable for use in air handling spaces per UL 2043, NFPA 90A & NFPA 70, CSA C22.2 no. 205 listed. Listing per UL 1480A Speakers for Commercial and Professional Use. UL registered Transformer.
      EnvironmentalIP rating: IP33 per EN/IEC 60529.
      Operating temperature: 0° C to 45 °C.
      Optional AccessoriesJBL-MTC-414BG black (RAL9004) round grille
      JBL-MTC-414SG white (RAL9003) square grille
      JBL-MTC-414WG white (RAL9003) weather grille
      JBL-MTC-424NC new construction bracket
      JBL-MTC-424MR mud-ring construction bracket
      JBL-MTC-48TRX4 tile rail for 4' x 4' ceiling tiles
      ColorStock grille is White (RAL9003), paintable (please read the user manual before painting)
      Net Weight (ea)2.50 kg (5.51 lbs)
      Shipping Weight (pair)9.52 kg (20.99 lbs)
      SKU NumbersJBL-C414C/T-VA
    Technical specification
    • Unique ref.control-414c-t-va-4-two-way-coaxial-ceiling-loudspeaker-for-life-safety-applications-en54-24
    • Product familyInstalled Sound
    • Product groupCeiling Speakers
    • TypeObject (single object)
    • Date of publishing2025-11-04
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectronics - Audio Electronics
    • IFC classificationObject
    • ETIM CodeEC000682
    • ETIM NameLoudspeaker set
    • Uniclass 2015 CodePr_70_75_36_50
    • Uniclass 2015 DescriptionLoudspeakers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 29 11 13
    • OmniClass TitleLoudspeakers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States