Publish your products
Control 414CT Micro Plus 4" Two-Way High-Output Ceiling Loudspeaker with Low-Profile Enclosure
Control 414CT Micro Plus 4" Two-Way High-Output Ceiling Loudspeaker with Low-Profile Enclosure
Control 414CT Micro Plus 4" Two-Way High-Output Ceiling Loudspeaker with Low-Profile Enclosure
Control 414CT Micro Plus 4" Two-Way High-Output Ceiling Loudspeaker with Low-Profile Enclosure

    Control 414CT Micro Plus 4" Two-Way High-Output Ceiling Loudspeaker with Low-Profile Enclosure

    The JBL Control 414CT Micro Plus, part of the Control 400 Standard Coverage Series, is a two-way high-output ceiling loudspeaker, featuring a 4” woofer and a low-profile enclosure that is ideal for applications where ceiling plenum space is restricted.

    All Control 400 Series models are designed to blend seamlessly into modern interiors. The included full-face magnetic grille is paintable for integration into any decor, while available black round and white square grilles provide added customization.

    The Control 414CT Micro Plus includes thoughtfully engineered installation features to enhance safety, efficiency, and repeatability. The terminal cover allows for convenient top or side cable entry and the reliable captive dogear design accommodates a variety of ceiling thicknesses, ensuring versatility for any environment.

    Features

    • 100 mm (4 in) woofer and 12mm (0.5 in) PEI dome tweeter
    • Shallow 105 mm (4.13 in) depth
    • Integrated enclosure that is ideal for installation in most ceiling plenum spaces
    • Built-in 70V/100V multi-tap transformer
    • Full-face, easily paintable magnetic grilles
    • Top and side cable entry options
    • Robust and adaptable dogears for wide range of ceiling thicknesses
    • IP32 rated
    Specification
    • Frequency Range (-10 dB)69Hz - 25kHz
      Power Capacity25 W (100 W Peak) Cont. Pink Noise Power (100 hrs)
      Sensitivity (1m/1W)86dB
      Coverage Angle160° conical
      Maximum SPL (1m)98 dB continuous pink noise (104 dB peak)
      Nominal Impedancen/a
      Transformer Taps70 V: 25 W, 12 W & 6 W
      100 V: 25 W, 12 W
      DriversLF: 103 mm (4 in) with PP cone and paper cup, SBR surround
      HF: 13 mm (0.5 in) PEI dome
      Ceiling Cutout Size168 mm (6.6 in)
      Dimensions114 mm (4.6 in) H x 203 mm (8.1 in) dia.
      105 mm (4.2 in) from bottom of ceiling tile to top of backcan
      Safety Agency RatingSuitable for use in air handling spaces per UL 2043, NFPA 90A & NFPA 70, CSA C22.2 no. 205 listed. Listing per UL 1480A Speakers for Commercial and Professional Use. UL registered Transformer.
      EnvironmentalIP rating: IP32 per EN/IEC 60529.
      Operating temperature: 0° C to 45 °C.
      Optional AccessoriesJBL-MTC-414BG black (RAL9004) round grille
      JBL-MTC-414SG white (RAL9003) square grille
      JBL-MTC-414WG weather grille
      JBL-MTC-424NC new construction bracket
      JBL-MTC-424MR mud-ring construction bracket
      JBL-MTC-48TRX4 tile rail for 4' x 4' ceiling tiles
      ColorStock grille is White (RAL9003), paintable
      Net Weight (ea)2.12 kg (4.67 lbs)
      Shipping Weight (pair)8.6 kg (18.96 lbs)
      SKU NumbersJBL-C414MPT
    Technical specification
    • Unique ref.control-414ct-micro-plus-4-two-way-high-output-ceiling-loudspeaker
    • Product familyInstalled Sound
    • Product groupCeiling Speakers
    • TypeObject (single object)
    • Date of publishing2025-11-04
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectronics - Audio Electronics
    • IFC classificationObject
    • ETIM CodeEC000682
    • ETIM NameLoudspeaker set
    • Uniclass 2015 CodePr_70_75_36_50
    • Uniclass 2015 DescriptionLoudspeakers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 29 11 13
    • OmniClass TitleLoudspeakers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States