Publish your products
Control 447HC 6.5" RBI™ Equipped Two-Way Coaxial Ceiling Loudspeaker for High Ceilings
Control 447HC 6.5" RBI™ Equipped Two-Way Coaxial Ceiling Loudspeaker for High Ceilings
Control 447HC 6.5" RBI™ Equipped Two-Way Coaxial Ceiling Loudspeaker for High Ceilings
Control 447HC 6.5" RBI™ Equipped Two-Way Coaxial Ceiling Loudspeaker for High Ceilings

    Control 447HC 6.5" RBI™ Equipped Two-Way Coaxial Ceiling Loudspeaker for High Ceilings

    The JBL Control 447HC, part of the flagship Control 400 Premium Coverage Series, is a two-way coaxial ceiling loudspeaker featuring a 6.5” woofer, conical RBI™, an integrated enclosure, and a narrow 85° coverage pattern ideal for use in highly reverberant spaces and high ceiling applications.

    Featuring JBL’s proprietary conical Radiation Boundary Integrator® (RBI™) technology, the Control 447HC achieves constant directivity coverage, ensuring that listeners can enjoy an especially smooth sound character that remains extremely consistent, clear, and pleasant across a wide coverage area.

    Control 400 Series ceiling speakers boast thoughtfully engineered mounting features to enhance safety, efficiency, and repeatability. Terminal covers allow for convenient top or side cable entry and are secured effortlessly with captive hand-screws. The reliable captive dogear design accommodates a variety of ceiling thicknesses, ensuring versatility for any environment.

    All models embrace design elements tailored for modern interiors. The included full-face magnetic grille is paintable for seamless integration into any decor, while available black and square grilles provide added customization. Additionally, the Control 447HC supports both 70V/100V and low impedance applications.

    Features

    • Narrow 85° coverage pattern ideal for use in highly reverberant spaces and high ceiling applications
    • 165 mm (6.5 in) woofer and 25 mm (1 in) soft-dome tweeter
    • JBL’s exclusive conical Radiation Boundary Integrator® (RBI™) technology
    • Integrated enclosure that is ideal for installation in most ceiling plenum spaces
    • Built-in 70V/100V multi-tap transformer, plus 8-ohm direct input
    • Full-face, easily paintable magnetic grilles
    • Top and side cable entry options
    • Robust and adaptable dogears for wide range of ceiling thicknesses
    • IP33 rated
    Specification
    • Frequency Range (-10 dB)55Hz - 20kHz
      Power Capacity112 W (448 W Peak), Cont. Pink Noise (2 hrs.)
      75 W (300 W Peak) Cont. Pink Noise Power (100 hrs.)
      Sensitivity (1m/1W)93dB
      Coverage Angle85° conical
      Maximum SPL (1m)113.5 dB continuous pink noise (119.5 dB peak)
      Nominal Impedance8Ω
      Transformer Taps70 V: 60 W, 30 W, 15 W & 7.5 W
      100 V: 60 W, 30 W, 15 W"
      DriversLF: 165mm (6.5 in) with treated paper cone and high-performance magnet
      HF: 25 mm (1 in) soft-dome with Neodymium magnet
      Ceiling Cutout Size307 mm (12.1 in)
      Dimensions351mm (13.8 in) H x 342 mm (13.5 in) dia.
      337mm (13.3 in) from bottom of ceiling tile to top of backcan
      Safety Agency RatingSuitable for use in air handling spaces per UL 2043, NFPA 90A & NFPA 70, CSA C22.2 no. 205 listed. Listing per UL 1480A Speakers for Commercial and Professional Use. UL registered Transformer.
      EnvironmentalIP rating: IP33 per EN/IEC 60529.
      Operating temperature: 0° C to 45 °C.
      Optional AccessoriesJBL-MTC-440BG black (RAL9004) round grille
      JBL-MTC-440SG white (RAL9003) square grille
      JBL-MTC-419NC new construction bracket
      JBL-MTC-419MR mud-ring construction bracket
      JBL-MTC-48TRX4 tile rail for 4' x 4' ceiling tiles
      ColorStock grille is White (RAL9003), paintable
      Net Weight (ea)7.33 kg (16.16 lbs)
      Shipping Weight (pair)22.33 kg (49.23 lbs)
      SKU NumbersJBL-C447HC
    Technical specification
    • Unique ref.control-447hc-65-rbi-equipped-two-way-coaxial-ceiling-loudspeaker-for-high-ceilings
    • Product familyInstalled Sound
    • Product groupCeiling Speakers
    • TypeObject (single object)
    • Date of publishing2025-11-04
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectronics - Audio Electronics
    • IFC classificationObject
    • ETIM CodeEC000682
    • ETIM NameLoudspeaker set
    • Uniclass 2015 CodePr_70_75_36_50
    • Uniclass 2015 DescriptionLoudspeakers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 29 11 13
    • OmniClass TitleLoudspeakers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States