Publish your products
Control 447LP 6.5" RBI™ Equipped Two-Way Coaxial Ceiling Loudspeaker with Low-Profile Enclosure
Control 447LP 6.5" RBI™ Equipped Two-Way Coaxial Ceiling Loudspeaker with Low-Profile Enclosure
Control 447LP 6.5" RBI™ Equipped Two-Way Coaxial Ceiling Loudspeaker with Low-Profile Enclosure
Control 447LP 6.5" RBI™ Equipped Two-Way Coaxial Ceiling Loudspeaker with Low-Profile Enclosure

    Control 447LP 6.5" RBI™ Equipped Two-Way Coaxial Ceiling Loudspeaker with Low-Profile Enclosure

    The JBL Control 447LP, part of the flagship Control 400 Premium Coverage Series, is a two-way coaxial ceiling loudspeaker featuring a 6.5” woofer, conical RBI™, and a low-profile enclosure that is ideal for applications where ceiling plenum space is restricted.

    Featuring JBL’s proprietary conical Radiation Boundary Integrator® (RBI™) technology, the Control 447LP achieves constant directivity coverage, ensuring that listeners can enjoy an especially smooth sound character that remains extremely consistent, clear, and pleasant across a wide coverage area.

    Control 400 Series ceiling speakers boast thoughtfully engineered mounting features to enhance safety, efficiency, and repeatability. Terminal covers allow for convenient top or side cable entry and are secured effortlessly with captive hand-screws. The reliable captive dogear design accommodates a variety of ceiling thicknesses, ensuring versatility for any environment.

    All models embrace design elements tailored for modern interiors. The included full-face magnetic grille is paintable for seamless integration into any decor, while available black and square grilles provide added customization. Additionally, the Control 447LP supports both 70V/100V and low impedance applications.


      Specification
      • Features

        • 165 mm (6.5 in) woofer and 25 mm (1 in) soft-dome tweeter
        • JBL’s exclusive conical Radiation Boundary Integrator® (RBI™) technology
        • Low-profile enclosure (142mm deep) for installing where ceiling plenum space is restricted
        • Built-in 70V/100V multi-tap transformer, plus 8-ohm direct input
        • Full-face, easily paintable magnetic grilles
        • Top and side cable entry options
        • Robust and adaptable dogears for wide range of ceiling thicknesses
        • IP33 rated
      Technical specification
      • Unique ref.control-447lp-65-rbi-equipped-two-way-coaxial-ceiling-loudspeaker-with-low-profile-enclosure
      • Product familyInstalled Sound
      • Product groupCeiling Speakers
      • TypeObject (single object)
      • Date of publishing2025-11-04
      • Edition number1
      Related
      • Designed inUnited States
      • Manufactured inUnited States
      Classification
      • BIMobject CategoryElectronics - Audio Electronics
      • IFC classificationObject
      • ETIM CodeEC000682
      • ETIM NameLoudspeaker set
      • Uniclass 2015 CodePr_70_75_36_50
      • Uniclass 2015 DescriptionLoudspeakers
      • CSI MasterFormat 2014 Code11 52 00
      • CSI MasterFormat 2014 TitleAudio-Visual Equipment
      • OmniClass Number23-37 15 29 11 13
      • OmniClass TitleLoudspeakers

      Region availability

      North America
      Anguilla
      Antigua and Barbuda
      Aruba
      Barbados
      Belize
      Bermuda
      British Virgin Islands
      Canada
      Caribbean Netherlands
      Cayman Islands
      Collectivity of Saint Martin
      Costa Rica
      Cuba
      Curaçao
      Dominica
      Dominican Republic
      El Salvador
      Greenland
      Grenada
      Guadeloupe
      Guatemala
      Haiti
      Honduras
      Jamaica
      Martinique
      Mexico
      Montserrat
      Nicaragua
      Panama
      Puerto Rico
      Saint Kitts and Nevis
      Saint Lucia
      Saint Pierre and Miquelon
      Saint Vincent and the Grenadines
      Saint-Barthélemy
      Sint Maarten
      The Bahamas
      Trinidad and Tobago
      Turks and Caicos Islands
      U.S. Virgin Islands
      United States
      BIMobject product library

      Design App for Revit

      Load families straight into your Revit model in one click

      Get a place to access new objects easier, store your Revit families and collaborate with your team.

      • CheckmarkWork directly with BIM objects next to Revit
      • Checkmark 2GB Cloud storage - store your Revit content
      • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit