Publish your products
Control 50S/T Surface-Mount Subwoofer for  Subwoofer-Satellite  Loudspeaker System
Control 50S/T Surface-Mount Subwoofer for  Subwoofer-Satellite  Loudspeaker System

    Control 50S/T Surface-Mount Subwoofer for Subwoofer-Satellite Loudspeaker System

    Surface-Mount Subwoofer for Subwoofer-Satellite 
    Loudspeaker System

    The 150 Watt (600 Watt peak) Control 50S/T subwoofer contains a high-power, long-excursion, 200 mm (8 inch) driver which features an extremely robust high-mass cone for extended low frequency response, a 38 mm (1.5 in) 4-layer copper voice coil for high motor strength, an aluminum former for good transient response, and a rubber half roll surround for enhanced bass performance.

    FEATURES

    • Full bandwidth 32 Hz – 20 kHz high fidelity sound
    • Selectable 70V/100V for distributed lines, or low impedance
    • Versatility for either two or four satellite speakers per system
    • Available in black or white

    Keywords: Harman

    Specification
    • SPECIFICATIONS
      Frequency Range (-10 dB) 32 Hz – 200 Hz
      Frequency Response (±3 dB) 50 Hz – 150 Hz
      Power Capacity 300 Watts Continuous Program Power (2 hrs)
      150 Watts Continuous Pink Noise (2 hrs)
      200 Watts Continuous Program Power (100 hrs)
      100 Watts Continuous Pink Noise (100 hrs)
      Nominal Sensitivity
      (2.83V, 1m) 95 dB (near corner), 89 dB (center of wall)
      Rated Maximum SPL (1m) 115 dB average, 121 dB peak (near corner)
      109 dB average, 115 dB peak (center of wall)
      Nominal Impedance 8 ohms (in bypass/thru mode)
      Transformer Taps 80W, 40W, 20W, (& 10W @ 70V), 8 ohm bypass/thru
      Transducer Driver 200 mm (8 in) with polypropylene cone, butyl rubber surround, 38 mm (1.5 in) 4-layer copper-clad coil, vented aluminum former
      Input Connectors Six removable locking 2-pin connectors with screw-down terminals. 
      Max wire 12 AWG (2.5 mm2)
      Material Top, bottom, front & bottom: Structural plywood. Port & terminal panels: MDF. Grille: Painted zinc-plated metal.
      Dimensions (H x W x D) Cabinet: 356 x 391 x 203 mm (14.0 x 15.4 x 8.0 in)
      Wall Bracket: 15 mm (0.6 in) deep
      Wall Bracket 2.3 mm (0.9 in) thick zinc-plated and painted cold-rolled steel
      Net Weight 9.0 kg (20 lbs)
      Shipping Weight 10.2 kg (23 lbs)
      Included Accessories Wall bracket (both speaker and wall parts) with 4 pcs M6 screws to attach to speaker, terminal cover, 6 pcs 2-pin locking connectors, M6 screw for safety lanyard attachment.

    Technical specification
    • Unique ref.Control-50S-T-Surface-Mount-Subwoofer-for-Satellite-Loudspeaker-System
    • Product familyInstalled Sound
    • Product groupSurface Mount Speakers
    • TypeObject (single object)
    • Date of publishing2019-06-22
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectronics - Audio Electronics
    • IFC classificationObject
    • ETIM CodeEC000682
    • ETIM NameLoudspeaker set
    • UNSPSC nameAudio and visual presentation and composing equipment
    • UNSPSC code4511
    • Uniclass 2015 CodePr_70_75_36_50
    • Uniclass 2015 DescriptionLoudspeakers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 29 11 13
    • OmniClass TitleLoudspeakers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit