Publish your products
Control 52 Surface-Mount Satellite Speaker for Subwoofer-Satellite Loudspeaker System
Control 52 Surface-Mount Satellite Speaker for Subwoofer-Satellite Loudspeaker System

    Control 52 Surface-Mount Satellite Speaker for Subwoofer-Satellite Loudspeaker System

    Surface-Mount Satellite Speaker for Subwoofer-Satellite 
    Loudspeaker System

    The stylish Control 52 satellite loudspeaker produces superb high fidelity sound via a low distortion 60 mm (2.5 in) driver, which features a secondary bucking magnet for high efficiency, rubber half roll surround for enhanced bass performance, 19 mm (0.75 in) copper clad aluminum wire voice coil on a vented Nomex® former for high fidelity and reliability, and a copper-capped pole piece for more consistent impedance and extended high frequency response. The wall bracket allows each speaker to be angled up to 45° off-axis.

    FEATURES

    • Stylish, unobtrusive design fits into a wide variety of decors
    • Ability to intermix with Control 42C in-ceiling and Control 62P pendant satellite speakers
    • 16 ohms impedance
    • Wall-mount brackets included
    • Available in black or white

    Keywords: Harman

    Specification
    • SPECIFICATIONS
      Frequency Range (-10 dB) 140 Hz – 20 kHz
      Frequency Response (±3 dB) 180 Hz – 17 kHz
      Power Capacity 50 Watts Continuous Program Power (2 hrs)
      25 Watts Continuous Pink Noise (2 hrs)
      30 Watts Continuous Program Power (100 hrs)
      15 Watts Continuous Pink Noise (100 hrs)
      Nominal Sensitivity 85 dB (4.0V/1m = 1W)
      82 dB (2.83V, 1m)
      Nominal Coverage Angle 150° x 150° (omnidirectional)
      Rated Maximum SPL (1m) 94 dB average, 100 dB peak
      Nominal Impedance 16 ohms
      Transducer Driver 60 mm (2.5 in) with polypropylene cone, butyl rubber surround, 19 mm (0.75 in) copper-clad coil, vented Nomex® former, secondary bucking magnet, and copper sleeved pole piece for high frequency extension.
      Input Connector Removable locking 2-pin connector with screw-down terminals. 
      Max wire 12 AWG (2.5 mm2)
      Material High impact polystyrene, painted zinc-plated metal grille.
      Dimensions (H x W x D) Cabinet: 115 x 84 x 96 mm (4.5 x 3.3 x 3.75 in)
      Wall bracket: 51 mm (2.0 in)
      Net Weight 0.7 kg (1.5 lbs)
      Shipping Weight 0.8 kg (1.8 lbs)
      Included Accessories Wall bracket (both speaker and wall parts), 2-pin locking connector.

    Technical specification
    • Unique ref.Control-52-Surface-Mount-Satellite-Speaker-for-Subwoofer-Loudspeaker-System
    • Product familyInstalled Sound
    • Product groupSurface Mount Speakers
    • TypeObject (single object)
    • Date of publishing2019-06-22
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectronics - Audio Electronics
    • IFC classificationObject
    • ETIM CodeEC000682
    • ETIM NameLoudspeaker set
    • UNSPSC nameAudio and visual presentation and composing equipment
    • UNSPSC code4511
    • Uniclass 2015 CodePr_70_75_36_50
    • Uniclass 2015 DescriptionLoudspeakers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 29 11 13
    • OmniClass TitleLoudspeakers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit