Publish your products
Control 62P - Ultra-Compact Mid-High Satellite Pendant Speaker
Control 62P - Ultra-Compact Mid-High Satellite Pendant Speaker
Control 62P - Ultra-Compact Mid-High Satellite Pendant Speaker
Control 62P - Ultra-Compact Mid-High Satellite Pendant Speaker

    Control 62P - Ultra-Compact Mid-High Satellite Pendant Speaker

    Ultra-Compact Mid-High Satellite Pendant Speaker
    Ideal for visually sensitive applications, Control 62 P’s 2" driver is great for speech and mid-high music applications (external high-pass required). For full-range wide-bandwidth performance, either 2 or 4 Control 62P mid-high speakers can be driven from the Control 60PS/T pendant subwoofer (or from a Control 50S/T surface-mount or Control 40CS/T in-ceiling subwoofer). The crossover for this subwoofer-satellite system is included in the subwoofer, and the system can be driven either low-impedance or from a 70V/100V distributed speaker line.

    FEATURES

    • 2" (50 mm) driver
    • 20 Watts, 16 ohms
    • Can intermix with Control 52 surface-mount and Control 42C in-ceiling satellite speakers
    • Black or white
    Technical specification
    • Unique ref.Control-62P-Ultra-Compact-Mid-High-Satellite-Pendant-Speaker
    • Product familyInstalled Sound
    • Product groupPendant Speakers
    • TypeObject (single object)
    • Date of publishing2020-01-06
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectronics - Audio Electronics
    • IFC classificationObject
    • ETIM CodeEC000682
    • ETIM NameLoudspeaker set
    • UNSPSC nameAudio and visual presentation and composing equipment
    • UNSPSC code4511
    • Uniclass 2015 CodePr_70_75_36_50
    • Uniclass 2015 DescriptionLoudspeakers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 29 11 13
    • OmniClass TitleLoudspeakers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit