Publish your products
Control 68HP High-Power Pendant Loudspeaker
Control 68HP High-Power Pendant Loudspeaker

    Control 68HP High-Power Pendant Loudspeaker

    High-Power Pendant Loudspeaker
    The JBL Control 68HP full-range two-way pendant loudspeaker provides high output, high power handling, superior clarity and consistent coverage in rooms with open-architecture ceilings, live spaces and other locations where a pendant loudspeaker is desired. Common applications include retail, hospitality spaces, fitness centers, convention centers, exhibit spaces, conference rooms, atriums, museums and transit centers.

    Control 68HP features a 209mm (8-inch) low-frequency driver with a Kevlar-reinforced cone and a 50mm (2-inch) voice coil with fiberglass voice coil former for superior power performance and long-term reliability. A coaxially-mounted 25mm (1-inch) compression driver features a titanium dome with damped resonance and a Kapton voice coil former for enhanced long-term fidelity and output capability.

    A 68-watt multi-tap transformer is included for use on 70V/100V distributed loudspeaker lines and is switchable for 8-ohm direct operation. And, its 110° constant-directivity dispersion pattern allows for the use of fewer speakers, reducing the cost of the installed system without sacrificing performance.

    Installation is fast and easy with Control 68HP’s secure mounting system. Two complete hanging cable systems are included, providing both main and safety suspension cables. Suspension height is infinitely adjustable using the included 4.5-meter high-tensile galvanized steel wire rope with spring clips and UL listed cable fasteners.

    Features

    • Coaxial design featuring: 209 mm (8 in) Kevlar™ reinforced woofer with 50 mm (2 in) voice coil, 25 mm (1.0 in) titanium-dome compression driver
    • High power capability of 250 Watts (1000W peak) and high SPL of 114 dB (120 dB peak)
    • Hanging hardware with 4.5 m (15 foot) galvanized steel cable and easy to adjust clamp
    • Stylish design available in black or white
    • UL listed speaker and hanging cable system
    • 8 ohm and 70V/100V operation
    • Extremely consistent constant-directivity 110° conical coverage
    Specification
    • Frequency Range (-10dB)52 Hz - 17 kHz
      Frequency Response (+/-3 dB)72 Hz - 16 kHz
      Power Rating150 Watts Continuous Pink Noise Power (600 Watts peak, 100 hrs)
      250 Watts Continuous Pink Noise Power (1000 Watts peak, 2 hrs)
      500 Watts Continuous Program Power (2 hr)
      Sensitivity90 dB
      Maximum SPL114 dB continuous pink noise, 120 dB peak
      Nominal Coverage110° conical (+30° / -30°)
      Directivity Factor (Q)7.8
      Directivity Index (DI)8.9 dB
      Nominal Impedance8Ω
      Transformer Taps70V: 68W, 34W, 17W, & 8.5W
      100V: 68W, 34W, 17W
      Drivers
      • 209 mm (8 in) Kevlar(tm) reinforced cone, 50 mm (2 in) CCAW voice coil on fiberglass voice coil former
      • 25 mm (1.0 in) compression driver, titanium dome, ferrite magnet assembly, Kapton(tm) voice coil former, CCAW voice coil on fiberglass voice coil former
      TerminalsTwo removable locking euro-block 2-pin connectors with screwdown terminals for bare wire. Connectors paralleled for input and loop-thru. Max. wire 12 AWG (2.5 mm2). Rubber terminal covers included.
      Enclosure MaterialHigh impact polystyrene
      ColorBlack or white
      Dimensions333 mm (13.1 in) diameter x 344 mm (13.6 in) height to top of cabinet. 369 mm (14.5 in) to top of suspension bracket
      Net Weight7.5 kg (16.5 lbs)
      Shipping Weight17.2 kg (38.0 lbs)
      Included AccessoriesTwo suspension cable systems, two 2-pin removable locking euro-block connectors, two rubber covers for euro-block connectors.
    Technical specification
    • Unique ref.control-68hp-high-power-pendant-loudspeaker
    • Product familyInstalled Sound
    • Product groupPendant Speakers
    • TypeObject (single object)
    • Date of publishing2023-04-06
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectronics - Audio Electronics
    • IFC classificationObject
    • ETIM CodeEC000682
    • ETIM NameLoudspeaker set
    • UNSPSC nameAudio and visual presentation and composing equipment
    • UNSPSC code4511
    • Uniclass 2015 CodePr_70_75_36_50
    • Uniclass 2015 DescriptionLoudspeakers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 29 11 13
    • OmniClass TitleLoudspeakers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit