Publish your products
Control 89MS Above-Ground Landscape Subwoofer
Control 89MS Above-Ground Landscape Subwoofer
Control 89MS Above-Ground Landscape Subwoofer
Control 89MS Above-Ground Landscape Subwoofer

    Control 89MS Above-Ground Landscape Subwoofer

    Above-Ground Landscape Subwoofer
    The JBL Control 89MS Above-Ground Landscape Subwoofer augments the low-frequency performance of the JBL Control 80 Series landscape speaker line (and other outdoor systems) to provide rich bass in lawn, garden, and entrance areas of hotels, restaurants and other hospitality and retail complexes, as well as theme parks, sports venues, resorts, entranceways, and anywhere a highly weather-resistant speaker is required.

    This sleek, attractive, compact subwoofer features a down-firing, long-throw 200 mm (8-inch) driver which delivers 115 dB (peak) of clean, powerful bass down to 40 Hz. The built-in low-pass crossover features a dual-slope filter which begins with a gentle slope at the crossover frequency and transitions to a steeper slope at higher frequencies), creating a balanced subwoofer transition regardless of whether the speaker is driven from a full-range or a dedicated subwoofer amplifier channel. The premium-grade dedicated-subwoofer-band multi-tap transformer (and tap selector with 8Ω bypass) allows the Control 89MS to be used in 70V and 100V distributed systems or driven directly at low impedance, for maximum versatility.

    The Control 89MS is IP56-rated to withstand the elements, with a tough polyethylene enclosure and a fully-sealed center wiring chamber. The enclosure color extends throughout the cabinet, maintaining color even when scraped or scratched. All external hardware is stainless steel, and the powder-coated stainless steel grille resists rusting.


    Specification
    • Features

      • 200 mm (8-inch) long-throw driver with polypropylene cone, long excursion TPV surround, and large-diameter 50 mm (2-inch) voice coil on glass fiber former
      • 150W Pink Noise Power Handling (300W program) in direct 8Ω setting, plus built-in 80W subwoofer-band 70V/100V multi-tap transformer
      • Tough polyethylene enclosure resists abuse from lawn care equipment and the elements
      • IP56-rated to withstand the elements, with a tough polyethylene enclosure and a fully-sealed center wiring chamber
      • Frequency range: 40 Hz–150 Hz


    Technical specification
    • Unique ref.control-89ms-above-ground-landscape-subwoofer
    • Product familyLandscape Speakers
    • Product groupAbove-Ground Landscape Subwoofer
    • TypeObject (single object)
    • Date of publishing2024-04-25
    • Edition number1
    Classification
    • BIMobject CategoryElectronics - Audio Electronics
    • ETIM CodeEC000682
    • ETIM NameLoudspeaker set
    • Uniclass 2015 CodePr_70_75_36_50
    • Uniclass 2015 DescriptionLoudspeakers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 29 11 13
    • OmniClass TitleLoudspeakers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit