Set your location and language to prioritise localised information. Continue
MTC-SG6/8 - Square Grille for Control 200 and Control 300 Series

MTC-SG6/8 - Square Grille for Control 200 and Control 300 Series

Square Grille for Control 200 and Control 300 Series

Features

  • Rugged 19 gauge metal construction for enduring reliability.
  • Sculpted design for an elegant appearance and perfect for any decor or architectural setting.
  • Zinc plating provides a rust and scratch resistant surface for years of maintenance free wear.
  • Powder coated paint finish minimizes scratching and can easily be repainted to match any room color.
Specification
  • Dimensions (H x W x D): 340 x 340 mm (13.4 x 13.4 in)square grille x depth from baffle of 10 mm (0.4 in)
    Material: Zinc plated 19 gauge steel
    Finish: Powder coated RAL9016 “Traffic White”, satin finish
    Grille Attachment to Baffle: 4 pcs M4 machine screws in corners
    Net Weight: 0.7 kg (1.5 lbs)
    Shipping Weight: 1.0 kg (2.2 lbs)
    Included Accessories: 5 pcs M4 powder coated machine screws. 5 pcs M4 powder coated countersink washers

Technical specification
  • Unique ref.MTC-SG6-8-Square-Grille-for-Control-200-and-Control-300-Series
  • Collection setInstalled Sound
  • CollectionCeiling Speakers
  • TypeObject (single object)
  • Date of publishing2020-09-26
  • Edition number1
Classification
  • BIMobject CategoryElectronics - Audio Electronics
  • IFC classificationObject
  • UNSPSC nameAudio and visual presentation and composing equipment
  • UNSPSC code4511
  • Uniclass 2015 CodePr_70_75_36_50
  • Uniclass 2015 DescriptionLoudspeakers
  • CSI MasterFormat 2014 Code11 52 00
  • CSI MasterFormat 2014 TitleAudio-Visual Equipment
  • OmniClass TitleLoudspeakers
  • OmniClass Number23-37 15 29 11 13

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States