Publish your products
Pro SoundBar PSB-2 2.0 Channel, Commercial-Grade Soundbar with HDMI & Bluetooth
Pro SoundBar PSB-2 2.0 Channel, Commercial-Grade Soundbar with HDMI & Bluetooth
Pro SoundBar PSB-2 2.0 Channel, Commercial-Grade Soundbar with HDMI & Bluetooth
Pro SoundBar PSB-2 2.0 Channel, Commercial-Grade Soundbar with HDMI & Bluetooth
Pro SoundBar PSB-2 2.0 Channel, Commercial-Grade Soundbar with HDMI & Bluetooth
Pro SoundBar PSB-2 2.0 Channel, Commercial-Grade Soundbar with HDMI & Bluetooth

    Pro SoundBar PSB-2 2.0 Channel, Commercial-Grade Soundbar with HDMI & Bluetooth

    The JBL Professional Pro SoundBar PSB-2 is a cost-effective, 2.0 channel commercial-grade soundbar, designed specifically for hotel rooms, cruise ship staterooms, meeting spaces, and classrooms. As an evolution in soundbar technology, it is engineered to deliver focused room audio while minimizing sound transfer to neighboring rooms.

    Tuned specifically for human speech, the PSB-2’s front-facing speaker delivers significantly-enhanced fidelity over internal television speakers. Improved clarity at low volume levels also ensures users are able to hear clearly without needing to increase volume unnecessarily and possibly disturb other rooms. A 2-position volume limiting switch adds additional volume limiting capability.

    To support the most popular sources, HDMI and Bluetooth digital inputs are included and a single source control button on top of the speaker makes switching between sources simple. For applications requiring analog-only input needs, the JBL PSB-1 soundbar is also available. Automatic Bluetooth pairing management and the ability to update the Bluetooth name of each PSB-2 can be helpful when managing multiple PSB-2s. Featuring professional-grade materials and construction, PSB-2’s durable exterior is designed to withstand the rigors of daily commercial use but is also easy to clean. To prevent tampering, a lockout plate is available to conceal an available service port.

    With commercial-grade features; room-focused sound, even at low volume levels; and simplified digital connectivity, the JBL PSB-2 creates a cost-effective commercial soundbar solution that is perfect for a wide range of professional hospitality, corporate, and education needs.

    Features

    FOCUSED IN-ROOM AUDIO
    The PSB-2’s front-facing speaker delivers enhanced fidelity over internal TV speakers. It explicitly focuses acoustic energy forward into the room and away from the wall it is installed on to avoid sending unwanted audio into adjacent rooms.

    CLARITY AT ANY LEVEL
    Enhanced sound quality at low volume levels also ensures users are able to hear clearly without needing to increase volume and unnecessarily disturb neighboring rooms and spaces.

    EFFORTLESS BLUETOOTH CONNECTIVITY AND CONTROL
    Automatic Bluetooth pairing management allows the PSB-2 to unpair and forget devices after a set time for future pairing availability. It also enables customization of the Bluetooth beacon ID to match the room it is installed in.

    SIMPLIFIED HDMI INPUT & CEC CONTROL OF SOUNDBAR
    The PSB-2 soundbar facilitates configuration for either audio passthrough from the source device to the TV or ARC directly from the TV. It also supports control of TV power, mute, and volume without the need for extra setup.

    FLEXIBILITY AND EASE OF USE
    The PSB-2 supports volume control through CEC from the TV or directly from the Bluetooth device. A single button allows seamless switching between HDMI and Bluetooth.

    BUILT FOR DURABILITY
    Featuring professional-grade materials and construction, PSB-2’s durable exterior is designed to withstand the rigors of daily commercial use and is also easy to clean.

    Common Applications

    The JBL PSB-2 Soundbar is an ideal choice for a range of hospitality, corporate and educational installations, including hotel rooms, cruise ship staterooms, meeting spaces and classrooms.

    Specification
    • Frequency Range (-10 dB)62Hz – 20kHz
      Frequency Response (±3 dB)100Hz – 20kHz
      Maximum Peak SPL101 dB-SPL at 1m
      Input ConnectorsHDMI Input (HDMI 2.1), HDMI Output/ARC (HDMI 2.1)
      BluetoothVersion 5.3 - Frequency Range 2400 to 2483.5 MHz
      Nominal Input Sensitivity-8dBFS for 93 dB-SPL at 1m (Max Volume setting)
      HF Driver2 x 19 mm (0.75”) Soft Dome Tweeter (one per channel)
      LF Driver4 x 51 mm (2.0”) Low-Frequency Driver (two per channel)
      Power Amp20W per Channel, Class D
      AC PowerInput: 100-240 VAC, 50/60 Hz
      Sleep Mode Power

      When the HDMI ports are disconnected, the sleep mode power is < 0.5W.
      When one of the HDMI port is connected, the sleep mode power is < 2W.

      Enclosure MaterialInjection-Molded ABS + PC
      Enclosure FinishBlack
      Mounting/InstallationTwo included brackets, desk/table or on-wall mounting
      Dimensions (H x W x D)90mm x 897mm x 63mm (3.54” x 35.3” x 2.48”)
      Weight2.0 kg (4.4 lbs)
      Shipping Weight (1pc)3.2kg (7.1 lbs)
    Technical specification
    • Unique ref.pro-soundbar-psb-2-20-channel-commercial-grade-soundbar-with-hdmi-and-bluetooth
    • Product familyInstalled Sound
    • Product groupCommercial Soundbars
    • TypeObject (single object)
    • Date of publishing2025-01-27
    • Edition number1
    Classification
    • BIMobject CategoryElectronics - Audio Electronics
    • IFC classificationObject
    • ETIM CodeEC000682
    • ETIM NameLoudspeaker set
    • Uniclass 2015 CodePr_70_75_36_50
    • Uniclass 2015 DescriptionLoudspeakers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 29 11 13
    • OmniClass TitleLoudspeakers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit