Publish your products
SLP14/T Sleek, Low-Profile On-Wall Loudspeaker
SLP14/T Sleek, Low-Profile On-Wall Loudspeaker
SLP14/T Sleek, Low-Profile On-Wall Loudspeaker
SLP14/T Sleek, Low-Profile On-Wall Loudspeaker
SLP14/T Sleek, Low-Profile On-Wall Loudspeaker
SLP14/T Sleek, Low-Profile On-Wall Loudspeaker
SLP14/T Sleek, Low-Profile On-Wall Loudspeaker
SLP14/T Sleek, Low-Profile On-Wall Loudspeaker
SLP14/T Sleek, Low-Profile On-Wall Loudspeaker

    SLP14/T Sleek, Low-Profile On-Wall Loudspeaker

    Sleek, Low-Profile On-Wall Loudspeaker
    The SLP14/T two-way on-wall loudspeaker provides rich, detailed wide-range sound and broad, consistent coverage in a sleek, low-profile enclosure, thanks to a coaxial 4-inch driver complement that delivers the legendary sound that JBL is known for. The SLP14/T is an ideal foundation for a range of applications: It features a 25-watt multi-tap transformer for use in 70V/100V systems, and is switchable for direct 8-ohm operation. This robust speaker boasts 50-watt power handling, delivering clean, clear sound at any volume.

    Installation is fast and easy using the included slide-in wall bracket; 15° down-tilted coverage allows mounting flush against a wall. An included rain cover protects the terminal compartment in outdoor applications. This elegantly finished speaker—winner of international design awards for industrial design excellence—complements any décor and is available in black or white finishes.

    The stylish, great-sounding JBL SLP14/T is perfect for venues such as high-finish restaurants, hotels, resorts, retail stores, and any installation application calling for a discreet yet elegant look.

    Features

    • Transducers: 100 mm (4 in) polypropylene cone woofer and 1” silk-dome tweeter
    • Power handling: 50W continuous pink noise, 100W continuous program
    • 15° down-tilted coverage allows flush-to-wall mounting
    • Included slide-in wall bracket makes installation a breeze
    • Included rain cover protects terminal compartment in protected outdoor applications
    • Multi-tap transformer for use in 70V/100V systems
    • ADA-compliant at less than 4 inches deep
    • Available in black or white finishes
    Specification
    • Frequency Range (-10dB)70 Hz - 20 kHz (on wall)
      Frequency Response (+/-3 dB)80 Hz - 18 kHz (on wall)
      Power Rating100W Continuous Program (2 hrs)
      50W (200W peak) Continous Pink Noise (2 hrs)
      30W (120W peak) Continuous Pink Noise (100 hrs)
      Sensitivity85 dB (60 Hz – 20 kHz) half-space (mounted on a wall)
      Maximum SPL108 dB peak (102 dB continuous, 2 hr) @ 1m
      Nominal Coverage140° horizontal x 120° vertical
      Directivity Factor (Q)6.9
      Directivity Index (DI)8.4 dB
      Nominal Impedance8Ω (at 8Ω tap setting)
      Transformer Taps70V: 25 W, 12.5 W, 6.3 W, 3.2W
      100V: 25 W, 12.5 W, 6.3 W
      Driver120 mm (4.5 in) woofer, polypropylene cone 25 mm (1 in) voice coil on Kapton™ voice coil former, plus 20 mm (0.79 in) titanium dome tweeter with neodymium magnet with aluminum former.
      Terminals4-pin Euroblock connector for bare wire, accepts 24 to 14 AWG gauge (0.25 to 2.5 sq. mm)
      Enclosure MaterialPolycarbonate + ABS Fireproof, UL94V-0 flammability rated
      ColorAvailable in black or white (-WH). Paintable.
      Dimensions286mm W x 263mm H x H100mm D (11.3 x 10.4 x 3.9 in)
      Net Weight2.8kg (6.2 lbs)
      Included AccessoriesWall-mount slide-on bracket (speaker and wall sides), 4-pin Euroblock plug, protective terminal cover for outdoor use.
    Technical specification
    • Unique ref.slp14_t-sleek-low-profile-on-wall-loudspeaker
    • Product familyInstalled Sound
    • Product groupSurface Mount Speakers
    • TypeObject (single object)
    • Date of publishing2023-04-06
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectronics - Audio Electronics
    • IFC classificationObject
    • ETIM CodeEC000682
    • ETIM NameLoudspeaker set
    • UNSPSC nameAudio and visual presentation and composing equipment
    • UNSPSC code4511
    • Uniclass 2015 CodePr_70_75_36_50
    • Uniclass 2015 DescriptionLoudspeakers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 29 11 13
    • OmniClass TitleLoudspeakers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit