We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

VLA601i Three-Way Full Range Loudspeaker with 2 x 15" LF

Unique ref.: VLA601i-high-output-three-way-full-range-loudspeaker
Brand: JBL Professional
Product family: Installed Sound
Product group: Line Array Speakers
Date of publishing: 2019-06-22
Edition number: 1
Type: Object (single object)
Download (10)

Three-Way Full Range Loudspeaker with 2 x 15" LF, 2 x 8" MF, 3 x 1.5" exit HF 60° Horizontal Dispersion
Variable Line Array Series (VLA Series) is a revolutionary product providing high-impact sound reinforcement at throw distances beyond the reach of traditional loudspeaker designs.

FEATURES

  • Line array module optimized for permanent install applications.
  • Standard version features 3 HF drivers, 2MFdrivers, & 2 LF drivers
  • Advanced technology component transducers for low weight and high output.
  • Comprehensive rigging points for creating a line array configuration.
  • Rugged DuraFlex™ exterior finish and weatherized components. JBL's WRC or WRX weather protections  also available.

Keywords: Harman

SPECIFICATIONS
Frequency Range (-10 dB) 41 Hz - 20 kHz (Preset: Flat)
Frequency Response (± 3 dB) TBD
Horizontal Coverage (-6 dB) 60° nominal (500 Hz – 16 kHz)
Vertical Coverage Varies with array size and configuration.
Directivity Factor (Q) TBD
Directivity Index (DI) TBD
System Power Ratings LF: 1000W Continuous (IEC /100 hour)
MF: 400W Continuous (IEC /100 hour)
HF: 160W Continuous (IEC /100 hour)
Maximum SPL 147.2dB (Preset: Flat)
Transducers  
Low Frequency Driver 2 x JBL 2265H, 15in diameter, dual 3in diameter voice coil, Neodymium Differential Drive
Nominal Impedance 4 ohms
Sensitivity (1 w @ 1 m) TBD
Mid-Frequency Driver 2 x JBL 2169H, 8in diameter, dual 3in diameter voice coil, Neodymium Differential Drive
Nominal Impedance 4 ohms
Sensitivity (1 w @ 1 m) TBD
High-Frequency Driver 3 x JBL 2432H, 1.5in exit compression driver, 3in diameter voice coil, Neodymium Magnet
Nominal Impedance 16 ohms
Sensitivity (1 w @ 1 m) TBD
Physical  
Enclosure 18mm and 16mm, Exterior grade Baltic birch plywood, DuraFlexTM finish or optional Fiberglass
Suspension Attachments 16 points (4 each top bottom & rear, 2 each side), M10 threaded hardware (eyebolts NOT included).
Finish Black DuraFlexTM (STD), Gray DuraFlexTM (WRC), Gray Fiberglass (WRX), optional colors; Stainless Steel Hardware (WRC/WRX)
Optional Weather Resistant Versions WRC for outdoor placement where the loudspeaker will be sheltered from direct exposure to the elements. WRX for direct exposure or extreme environments, such as tropical or beach, or in areas with salt air, extreme high humidity or rapid changes in temperatures. See WRC/WRX configuration sheet for details.
Grille Powder coated 14 gauge perforated steel, zinc-phosphate dipped, acoustically transparent foam backing (grill cloth backing on white units) (16 gauge stainless steel on WR versions)
Input Connectors Barrier Strip for #6 spade lug, including gland nut and cover plate
Environmental Specifications Mil-Std 810; IPx3 per IEC529. For higher environmental ratings, 
use WRC or WRX.
Dimensions (H x W x D) 528.3mm x 1346.2mm x 767.1mm (20.8in x 53.0in x 30.2in)
Net Weight 100.7kg (222.0lbs)


Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Electronics - Audio Electronics
IFC classification: Object
UNSPSC name: Audio and visual presentation and composing equipment
UNSPSC code: 4511
Uniclass 1.4 Code: L76116
Uniclass 1.4 Description: Loudspeakers
Uniclass 2.0 Code: PR-75-06-49
Uniclass 2.0 Description: Loudspeakers
Uniclass 2015 Code: Pr_70_75_36_50
Uniclass 2015 Description: Loudspeakers
NBS Reference Code: 75-06-49
NBS Reference Description: Loudspeakers
CSI MasterFormat 2014 Code: 11 52 00
CSI MasterFormat 2014 Title: Audio-Visual Equipment
OmniClass Number: 23-37 15 29 11 13
OmniClass Title: Loudspeakers
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States

BIMobject SEEK Properties

Electronics - Audio

Name Value
Depth 767.1 mm
Height 528.3 mm
Width 1346.2 mm

BIMobject®