Publish your products
VRX918S - Available in White 18 in. High Power Flying Subwoofer
VRX918S - Available in White 18 in. High Power Flying Subwoofer

    VRX918S - Available in White 18 in. High Power Flying Subwoofer

    18 in. High Power Flying Subwoofer
    The VRX918S is a compact, high power suspendable subwoofer system containing a 2268H neodymium magnet, patented Differential Drive®, 18" woofer in a front-loaded, vented enclosure.

    FEATURES

    • Integral rigging hardware for simple connection of VRX932LA line-arrays and optional array frame.
    • 18 inch, 2268H Differential Drive® woofer for extended low-frequency output
    • Large port area for reduced distortion
    • 20 mm threaded pole socket for solid, secure satellite speaker mounting

    Keywords: Harman

    Specification
    • SPECIFICATIONS
      Power Rating 800 W / 1600 W / 3200 W
      Frequency Range 31 Hz – 220 Hz
      Dimensions
      (H x W x D) 508 mm x 597 mm x 749 mm
      (20.0 in x 23.5 in x 29.5 in)
      Frequency Response 34 Hz – 220 Hz
      Recommended 
      Crossover Frequencies 80 Hz, 24 dB / octave HPF
      80 Hz, 24 dB / octave LPF
      System Maximum SPL 130 dB SPL peak
      System Sensitivity 95 dB SPL
      LF Driver 1 x JBL 2268H 457 mm (18 in) Differential Drive woofer
      Nominal Impedance 8 ohms
      Enclosure Rectangular, 18 mm, 13-ply birch plywood
      Suspension / Mounting Optional VRX932LA-AF line array frame kit or 10mm eyebolt
      Finish Black DuraFlex™ finish
      Grille Powder coated, black, 16-gauge perforated steel with acoustical transparent charcoal foam backing.
      Input Connectors Neutrik® Speakon® NL-4 (x2)
      Net Weight 37 kg (81 lb)
      Optional Accessories SRX718S-CVR: Pull-over padded cover
      SS4-BK: Adjustable, heavy-duty pole, M20 thread to 35 mm
      WK-4: Caster kit
      VRX-AF: Array Frame Kit
      M-10 eyebolt kit

    Technical specification
    • Unique ref.VRX918S-18-High-Power-Flying-Subwoofer
    • Product familyInstalled Sound
    • Product groupLine Array Speakers
    • TypeObject (single object)
    • Date of publishing2019-06-22
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectronics - Audio Electronics
    • IFC classificationObject
    • ETIM CodeEC000682
    • ETIM NameLoudspeaker set
    • UNSPSC nameAudio and visual presentation and composing equipment
    • UNSPSC code4511
    • Uniclass 2015 CodePr_70_75_36_50
    • Uniclass 2015 DescriptionLoudspeakers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 29 11 13
    • OmniClass TitleLoudspeakers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit