Publish your products
VRX932LAP 12 in. Two-Way Powered Line Array Loudspeaker System
VRX932LAP 12 in. Two-Way Powered Line Array Loudspeaker System

    VRX932LAP 12 in. Two-Way Powered Line Array Loudspeaker System

    12 in. Two-Way Powered Line Array Loudspeaker System
    The VRX932LAP is a powered, lightweight, compact 12" two-way line-array speaker system designed for use in arrays of up to five units. VRX932LAP is the ideal choice when line-array performance is needed but the venue size doesn't call for the very long-throw characteristics of larger line-arrays and a fast and easy setup is vital.

    FEATURES

    • Built-in JBL Drivepack® DPC-2 amplifier module designed by Crown provides 1750 Watts of peak Power. DSP based resident input module provides system optimization and EQ functionality.
    • JBL's exclusive neodymium magnet Differential Drive® woofer for high-power capacity and light-weight.
    • VRX932LAP features 3 x 2408J Annular Ring Diaphragm HF drivers. The 2408 represents the latest in JBL Professional compression driver design.
    • Constant Curvature waveguide for unprecedented array coherence.
    • Integral rigging hardware for simple connection of enclosures and optional array frame. Dual angle pole socket for aiming flexibility.
    • Array Configuration Selector permits "array shading".

    Keywords: Harman

    Specification
    • SPECIFICATIONS
      Power Rating 1750 Watts Peak
      875 Watts Continuous
      Frequency Range 57 Hz - 20 kHz
      (-10 dB)
      Dimensions
      (H x W x D) 349 mm x 597 mm x 444 mm
      (13.75 in x 23.5 in x 17.5 in)
      Frequency Response 75 Hz - 20 kHz 
      (+/-3db)
      Maximum Peak Output 136 dB SPL at 1m
      Coverage Pattern 100 x 15 nominal
      DPC-2 Output as (Continuous IED shaped pink noise into rated load impedance) LF: 750 Watts, HF: 125 Watts
      DPC-2 Output Section LF: Dual-Bridged Technology™, Class D
      Audio Input Connector XLR with loop through
      LF Driver 1 x JBL 2262FF 305 mm (12 in) neodymium magnet
      HF Driver 3 x JBL 2408J, 38 mm (1.5 in)
      User Controls Input Attenuator (0-16 dB)
      Signal Processings DSP based, resident in Input Module
      AC Power Operating Range 90-132 VAC or 216-264 VAC, 50/60 Hz
      AC Input Connector Neutrik PowerCon (NAC 3MPA)
      AC Loop Through Connector Neutrik PowerCon (NAC 3MPB)
      AC Current Requirements 6A per system at 120V, 3A per system at 240V
      Enclosure 25/15 mm, 11-ply birch plywood
      Suspension / Mounting Optional VRX-AF line array frame kit, 10mm forged eyebolts or internal dual angle 36mm pole mount cup for pole or tripod mounting
      Finish Black DuraFlex™ finish
      Grille Powder coated, black, 16-gauge perforated steel with acoustically transparent foam
      Net Weight 24 kg (52 lb)
      Optional Accessories VRX-AF: Suspension array frame

    Technical specification
    • Unique ref.VRX932LAP-12-Two-Way-Powered-Line-Array-Loudspeaker-System
    • Product familyInstalled Sound
    • Product groupLine Array Speakers
    • TypeObject (single object)
    • Date of publishing2019-06-22
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectronics - Audio Electronics
    • IFC classificationObject
    • ETIM CodeEC000682
    • ETIM NameLoudspeaker set
    • UNSPSC nameAudio and visual presentation and composing equipment
    • UNSPSC code4511
    • Uniclass 2015 CodePr_70_75_36_50
    • Uniclass 2015 DescriptionLoudspeakers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 29 11 13
    • OmniClass TitleLoudspeakers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit