Publish your products
Elbow switch - JCK 118 900mm

Elbow switch - JCK 118 900mm

JCK118 is a robust elbow switch made of aluminum. The model features a concave black pressure plate with contrasting white end caps and is especially suitable for installation in demanding environments.

JCK118 is supplied with four microswitches in IP67, but can also be ordered with more.

Specification
  • Manufactured in Sweden.

    Material: Alu.6060-T6, POM Plastic (Acetal plastic).

    Dimensions (L/W/H): 900 x 80 x 28 mm.

    Micro switches: Standard 4 pcs Normally Open IP67. It can be ordered with 4 pcs Normally Closed.

Technical specification
  • Unique ref.elbow-switch-jck118-900
  • Product familyMetal
  • Product groupAluminum
  • TypeObject (single object)
  • Date of publishing2025-05-15
  • Edition number1
  • Height (mm)900
  • Width (mm)80
  • Depth (mm)28
Related
  • Material mainAluminum
  • Material secondaryCopolymer
  • Designed inSweden
  • Manufactured inSweden
  • Weight Net (Kg)1.34
Classification
  • BIMobject CategoryDoors - Door Openers
  • IFC classificationDoor
  • ETIM CodeEC001351
  • ETIM NamePush button panel door communication
  • Uniclass 2015 CodePr_75_51_17_66
  • Uniclass 2015 DescriptionPush button switches
  • CSI MasterFormat 2014 Code40 78 19
  • CSI MasterFormat 2014 TitleSwitches and Push Buttons
  • OmniClass Number23-35 37 49
  • OmniClass TitlePush Button Switches

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit