Publish your products
Elbow switch - JCK 128
Elbow switch - JCK 128

    Elbow switch - JCK 128

    Combined Elbow and Kick-operated switch for hands-free access.

    JCK128 is a 1200mm long elbow-operated switch made of aluminum. It features a black-anodized push surface at the top and a gray kick surface at the bottom. 

    This model is specially designed for environments where doors must open quickly and they can be pressed with an elbow or a foot. It is ideal for healthcare and similar demanding environments, the hands-free design enhances both hygiene and operational efficiency.

    Specification
    • Manufactured in Sweden.

      Material: Alu.6060-T6, POM Plastic (Acetal plastic).

      Dimensions standard version (L/W/H): 1200x80x28 mm.

      Micro switches: Standard 8 pcs Normally Open IP67.

    Technical specification
    • Unique ref.elbow-switch-jck128
    • Product familyMetal
    • Product groupAluminum
    • TypeObject (single object)
    • Date of publishing2025-05-15
    • Edition number1
    • Height (mm)1200
    • Width (mm)80
    • Depth (mm)28
    Related
    • Material mainAluminum
    • Material secondaryCopolymer
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)1.81
    Classification
    • BIMobject CategoryDoors - Door Openers
    • IFC classificationDoor
    • ETIM CodeEC001351
    • ETIM NamePush button panel door communication
    • Uniclass 2015 CodePr_75_51_17_66
    • Uniclass 2015 DescriptionPush button switches
    • CSI MasterFormat 2014 Code40 78 19
    • CSI MasterFormat 2014 TitleSwitches and Push Buttons
    • OmniClass Number23-35 37 49
    • OmniClass TitlePush Button Switches

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit