Publish your products
Elbow switch - JCK209
Elbow switch - JCK209
Elbow switch - JCK209
Elbow switch - JCK209
Elbow switch - JCK209
Elbow switch - JCK209
Elbow switch - JCK209

    Elbow switch - JCK209

    JCK209 is a durable elbow switch with a convex pressure plate and tactile grooves. The grooves make it easier for the visually impaired to know where to press to activate the elbow switch. The product has a black cover for maximum contrast. JCK209 is delivered with 1 microswitch Normally Open IP67, but it can also be ordered with more.

    Specification
    • Manufactured in Sweden.

      Material: Recyclable ABS plastic.

      Dimensions (L/W/H): 250x95x25 mm.

      Micro switch: Standard 1 pc Normally Open IP67. It can be ordered with 2 pcs Normally Open/Normally Closed IP67.

    Technical specification
    • Unique ref.elbow-switch-jck209
    • Product familyPlastic
    • Product groupABS
    • TypeObject (single object)
    • Date of publishing2025-05-26
    • Edition number1
    • Height (mm)250
    • Width (mm)95
    • Depth (mm)25
    Related
    • Material mainABS
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)0.23
    Classification
    • BIMobject CategoryDoors - Door Openers
    • IFC classificationDoor
    • ETIM CodeEC001351
    • ETIM NamePush button panel door communication
    • Uniclass 2015 CodePr_75_51_17_66
    • Uniclass 2015 DescriptionPush button switches
    • CSI MasterFormat 2014 Code40 78 19
    • CSI MasterFormat 2014 TitleSwitches and Push Buttons
    • OmniClass Number23-35 37 49
    • OmniClass TitlePush Button Switches

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit