We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Interior Door HP FS6 EI30/Rw38dB - Interior

Unique ref.: int_door_FS6
Brand: JELD-WEN Northern Europe
Product family: Interior doors
Product group: High Performance
Date of publishing: 2016-05-18
Edition number: 1
Type: Object (single object)
Sound and fire rated doors connect spaces that should be isolated from each other in case of fire or in order to secure healthy sound environment. The fire door must match the fire resistance period of the wall containing the door with a minimum period of 15 up to 240 minutes. Doors and frames have been tested as a unit and are supplied with threshold.

Read more about our products
Finland www.jeld-wen.fi
Estonia www.jeld-wen.ee
Russia www.jeld-wendoors.ru


Material main: Wood
Material secondary: Wood
Designed in: Finland
Manufactured in: Finland

BIMobject Category: Doors - Door sets
IFC classification: Door
UNSPSC name: Doors
UNSPSC code: 301715
Uniclass 1.4 Code: L411
Uniclass 1.4 Description: Doors
Uniclass 2.0 Code: PR-59-23
Uniclass 2.0 Description: Doorsets
Uniclass 2015 Code: Pr_30_59_24
Uniclass 2015 Description: Doorsets
NBS Reference Code: 59-23
NBS Reference Description: Doorsets
CSI MasterFormat 2014 Code: 08 10 00
CSI MasterFormat 2014 Title: Doors and Frames
OmniClass Number: 23-17 11 00
OmniClass Title: Doors
CSI UniFormat II Code: C1020
CSI UniFormat II Title: Interior Doors
This product is available in:
Europe
  • Estonia
  • Finland
  • Latvia
  • Lithuania
  • Russia

All BIM objects are real products from real manufacturers confirmed and approved