This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Interior Door FS Slide 1480 fire and sound, single, wall mounted

Unique ref.: int_door_sliding_onwall_1480_single
Brand: JELD-WEN Northern Europe
Product family: Interior doors
Product group: High Performance
Date of publishing: 2017-08-16
Edition number: 1
Type: Object (single object)
Download (4)
The sliding door FS Slide 1480 is an on-wall solution, suitable for professional and public buildings with demands for sound and fire classifications. It opens for new design possibilities and could also be used in residential houses where you maybe need to reduce sound but still want a sliding door solution. The FS Slide 1480 is available with the fire and sound combinations EI30/Rw 33dB and EI30/Rw 37dB.

•       Available with high pressure laminate, veneered and painted
•       Mechanical damping activated in closed mode
•       Manual operational or with mechanical closing
•       Min/max door leaf with: 825mm/1525mm
•       Min/max door leaf height: 1525mm/2295mm


Material main: Wood
Material secondary: Metal
Designed in: Finland
Manufactured in: Finland

BIMobject Category: Doors - Door sets
IFC classification: Door
Uniclass 1.4 Code: JL20
Uniclass 1.4 Description: Doors
Uniclass 2.0 Code: PR-59-23
Uniclass 2.0 Description: Doorsets
Uniclass 2015 Code: Ac_15_50_25
Uniclass 2015 Description: Doors, windows and glazing surveying
NBS Reference Code: 59-23
NBS Reference Description: Doorsets
CSI MasterFormat 2014 Code: 08 10 00
CSI MasterFormat 2014 Title: Doors and Frames
OmniClass Number: 23-17 11 00
OmniClass Title: Doors
This product is available in:
Europe
  • Estonia
  • Finland
  • Latvia
  • Lithuania
  • Russia

BIMobject®