We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Stormsure

Unique ref.: jeld_uk_win_storm
Brand: JELD-WEN UK
Product family: Windows
Product group: Stormsure
Date of publishing: 2012-01-01
Edition number: 1
Type: Object (single object)
Download (2)


Material main: Wood
Material secondary: Glass
Designed in: United Kingdom
Manufactured in: United Kingdom

BIMobject Category: Windows - Fixed Frames
IFC classification: Window
UNSPSC name: Windows
UNSPSC code: 301716
Uniclass 1.4 Code: L413
Uniclass 1.4 Description: Windows
Uniclass 2.0 Code: PR-59-97
Uniclass 2.0 Description: Windows
NBS Reference Code: 59-97
NBS Reference Description: Windows
CSI MasterFormat 2014 Code: 08 52 00
CSI MasterFormat 2014 Title: Wood Windows

All BIM objects are real products from real manufacturers confirmed and approved