Publish your products
Changing table Lyfta 80 Golv
Changing table Lyfta 80 Golv
Changing table Lyfta 80 Golv
Changing table Lyfta 80 Golv
Changing table Lyfta 80 Golv
    Jeltec

    Changing table Lyfta 80 Golv

    Lyfta 80 is an electrical changing table with a minimum height of 30 cm and maximum height of 110 cm. Children easily climb up on the changing table from floor level and then you simply set the right working height with the controller. Lyfta 80 includes a phthalate-free mattress and high rims. Lyfta 80 changing table is available in birch or white laminate .

    Technical specification
    • Unique ref.Lyfta80
    • Product familyChanging stations
    • Product groupLyfta
    • TypeObject (single object)
    • Date of publishing2016-10-18
    • Edition number1
    • Width (mm)800
    • Depth (mm)800
    Related
    • Material mainWood
    • Material secondarySteel
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)58
    Classification
    • BIMobject CategoryFurniture - Furniture
    • IFC classificationFurnishing Element
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • CSI MasterFormat 2014 Code12 50 00
    • CSI MasterFormat 2014 TitleFurniture
    • OmniClass Number23-21 00 00
    • OmniClass TitleFurnishings, Fixtures and Equipment Products
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings

    Region availability

    Europe
    Åland Islands
    Denmark
    Finland
    Germany
    Iceland
    Norway
    Sweden
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit