Publish your products
Changing table Lyfta Vägg  80 Corian
Jeltec
Archived

Changing table Lyfta Vägg 80 Corian

Skötbord Lyfta 80 Corian is an wall-mounted electrical changing table with a minimum height of 30 cm and maximum height of 110 cm. Children easily climb up on the changing table from floor level and then you simply set the right working height with the controller. Skötbord Lyfta 80 includes a phthalate-free mattress and high rims and is available Corian® material.
Technical specification
  • Unique ref.Lyfta80vaggCorian
  • Product familyChanging stations
  • Product groupLyfta
  • TypeObject (single object)
  • Date of publishing2016-10-18
  • Edition number1
  • Width (mm)800
  • Depth (mm)800
Related
  • Material mainWood
  • Material secondarySteel
  • Designed inSweden
  • Manufactured inSweden
  • Weight Net (Kg)73
Classification
  • BIMobject CategoryFurniture - Furniture
  • IFC classificationFurnishing Element
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • CSI MasterFormat 2014 Code12 50 00
  • CSI MasterFormat 2014 TitleFurniture
  • OmniClass Number23-21 00 00
  • OmniClass TitleFurnishings, Fixtures and Equipment Products
  • CSI UniFormat II CodeE2010
  • CSI UniFormat II TitleFixed Furnishings
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit