Publish your products
Changing station, dubble working area
Changing station, dubble working area
Changing station, dubble working area
Changing station, dubble working area
Changing station, dubble working area
Changing station, dubble working area
Changing station, dubble working area
Changing station, dubble working area
    Jeltec

    Changing station, dubble working area

    Lyfta Vägg 80 + Tvättbänk Vägg + Lyfta Vägg 80

    If you put the changing table Lyfta Vägg 80 on each side of the washing bench Tvättbänk Vägg, you can provide a very smooth and safe surface for diaper changes. Making it even easier to clean as the changing tables and sink are mounted on the wall. The tables can be lowered almost all the way down to the floor, since Lyfta Vägg 80 is electrically adjustable between 30 and 110 cm, this makes it easy for the children to climb onto the changing table from the floor. The washing bench Tvättbänk Vägg is equipped with 3 wire baskets for storage, drainage components, and a mixer tap with pull-out shower. The changing tables are delivered with a phthalate-free mattress and high side barriers.

    To avoid pinch injuries, it is very important to ensure there is enough space for a safety distance when installing changing tables with adjustable hight. Read more about current safety standard under the link Installation guide.

    Technical specification
    • Unique ref.TvattbankVagg-LyftaVagg
    • Product familyChanging stations
    • Product groupTvättbänk
    • TypeObject (single object)
    • Date of publishing2016-10-18
    • Edition number1
    • Width (mm)2200
    • Depth (mm)800
    Related
    • Material mainWood
    • Material secondarySteel
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)136
    Classification
    • BIMobject CategoryFurniture - Furniture
    • IFC classificationFurnishing Element
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • CSI MasterFormat 2014 Code12 50 00
    • CSI MasterFormat 2014 TitleFurniture
    • OmniClass Number23-21 00 00
    • OmniClass TitleFurnishings, Fixtures and Equipment Products
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings

    Region availability

    Europe
    Åland Islands
    Denmark
    Finland
    Germany
    Iceland
    Norway
    Sweden
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit