Publish your products
Washing bench wall hung Tvättbank  Vägg
Washing bench wall hung Tvättbank  Vägg
    Jeltec

    Washing bench wall hung Tvättbank Vägg

    This is a wall-mounted washing bench and it is designed to minimize the risk of pressure injuries when placed beside a height adjustable changing table. It comes complete with a mixer tap and pull-out shower, drainage components and 12 cm deep wire baskets. Available in birch or white laminate.
    Technical specification
    • Unique ref.Tvattbankvagg
    • Product familyChanging stations
    • Product groupTvättbänk
    • TypeObject (single object)
    • Date of publishing2016-10-18
    • Edition number1
    • Height (mm)780
    • Width (mm)600
    • Depth (mm)670
    Related
    • Material mainWood
    • Material secondarySteel
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)30
    Classification
    • BIMobject CategoryFurniture - Furniture
    • IFC classificationFurnishing Element
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • CSI MasterFormat 2014 Code12 50 00
    • CSI MasterFormat 2014 TitleFurniture
    • OmniClass Number23-21 00 00
    • OmniClass TitleFurnishings, Fixtures and Equipment Products
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings

    Region availability

    Europe
    Åland Islands
    Denmark
    Finland
    Germany
    Iceland
    Norway
    Sweden
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit