We are using cookies to provide our services

By using our services you agree to our use of cookies

Bjork 120

Unique ref.: bjork120
Brand: Jeltec
Product family: Changing stations
Product group: Björk
Width (mm): 1200
Height (mm): 900
Depth (mm): 800
Date of publishing: 2016-10-17
Edition number: 1
Type: Object (single object)
Download (7)
Björk 120 is part of a series of changing tables with a lovely wood finish and a fixed working height (90cm). The changing table is equipped with 6 wire baskets (suitable for nappy storage) a phthalate-free mattress and high rims. To avoid having to lift children, you can supplement the changing table with the changing table steps, Trappan, or the traditional changing table steps, Stegen. These tables are available in birch or white laminate.


Material main: Wood
Material secondary: Steel
Designed in: Sweden
Manufactured in: Sweden
Weight Net (Kg): 49

BIMobject Category: Furniture - Other
IFC classification: Furnishing Element
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L8211
Uniclass 1.4 Description: Furniture
CSI MasterFormat 2014 Code: 12 50 00
CSI MasterFormat 2014 Title: Furniture
OmniClass Number: 23-21 00 00
OmniClass Title: Furnishings, Fixtures and Equipment Products
CSI UniFormat II Code: E2010
CSI UniFormat II Title: Fixed Furnishings
This product is available in:
Europe
  • Denmark
  • Finland
  • Germany
  • Iceland
  • Norway
  • Sweden
  • United Kingdom
  • Åland Islands

All BIM objects are real products from real manufacturers confirmed and approved