Publish your products
Changing station, dubble working areas
Changing station, dubble working areas
Changing station, dubble working areas
Changing station, dubble working areas
    Jeltec

    Changing station, dubble working areas

    Björk 120 + Manuela

    By combining the changing table Manuela with the changing table Björk 120 with sink, you create a workspace that is height adjustable (75-105cm) and a workspace with a fixed working height (90cm). These tables are equipped with a phthalate-free mattress and high side barriers for safety. The changing table with washing area includes a mixer tap with pull-out shower and drainage components. To minimize heavy lifting Manuela can be complemented by Stegen, a practical ladder for changing tables. Björk can be complemented by either Stegen or a staircases for changing tables called Trappan.

    To avoid pinch injuries, it is very important to ensure there is enough space for a safety distance when installing changing tables with adjustable hight. Read more about current safety standard under the link Installation guide.

    Specification
    • With, both tables: 220 cm
      Depth: 80 cm
      Height: 90 cm and 75 –105 cm

      For many of us, 90 cm works as a working height but with this combination, you get both a workplace with a fixed height and one with an adjustable height. The combination consists of changing table Björk 120. You choose whether you want the sink on the right or left and the changing table Manuela 80, an manually adjustable changing table.To further facilitate work at the changing table, you can add ladders or stairs so that the children can climb onto the changing table themselves. Of course, water mixers, wire baskets, phthalate-free mattresses and high changing table tops are included in your buy. You will find more information about all our products on our website, www.jeltec.se

    Technical specification
    • Unique ref.bjork120H-Manuela
    • Product familyChanging stations
    • Product groupDubble working areas
    • TypeObject (single object)
    • Date of publishing2016-10-17
    • Edition number1
    • Width (mm)2200
    • Depth (mm)800
    Related
    • Material mainWood
    • Material secondarySteel
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)69
    Classification
    • BIMobject CategoryFurniture - Furniture
    • IFC classificationFurnishing Element
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • CSI MasterFormat 2014 Code12 50 00
    • CSI MasterFormat 2014 TitleFurniture
    • OmniClass Number23-21 00 00
    • OmniClass TitleFurnishings, Fixtures and Equipment Products
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings

    Region availability

    Europe
    Åland Islands
    Denmark
    Finland
    Germany
    Iceland
    Norway
    Sweden
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit