We are using cookies to provide our services

By using our services you agree to our use of cookies

Bjork 140 H

Unique ref.: bjork140H
Brand: Jeltec
Product family: Changing stations
Product group: Dubble working areas
Width (mm): 1400
Height (mm): 900
Depth (mm): 800
Date of publishing: 2016-10-17
Edition number: 1
Type: Object (single object)
Download (7)
Björk 140h is part of a series of changing tables with a lovely wood finish and a fixed working height (90cm). This changing table has a washing area which is embedded to the right on the changing table surface. Björk 140h is equipped with 6 wire baskets (suitable for nappy storage) a phthalate-free mattress, high rims, a mixer tap with pull-out shower and drainage components. To avoid having to lift children, you can supplement the changing table with the changing table steps, Trappan, or the traditional changing table steps, Stegen. These tables are available in birch or white laminate.


Material main: Wood
Material secondary: Steel
Designed in: Sweden
Manufactured in: Sweden
Weight Net (Kg): 51

BIMobject Category: Furniture - Other
IFC classification: Furnishing Element
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L8211
Uniclass 1.4 Description: Furniture
CSI MasterFormat 2014 Code: 12 50 00
CSI MasterFormat 2014 Title: Furniture
OmniClass Number: 23-21 00 00
OmniClass Title: Furnishings, Fixtures and Equipment Products
CSI UniFormat II Code: E2010
CSI UniFormat II Title: Fixed Furnishings
This product is available in:
Europe
  • Denmark
  • Finland
  • Germany
  • Iceland
  • Norway
  • Sweden
  • United Kingdom
  • Åland Islands

All BIM objects are real products from real manufacturers confirmed and approved