Publish your products
Changing table Elin 80
Changing table Elin 80
Changing table Elin 80
    Jeltec

    Changing table Elin 80

    Changing table Elin 80 is an electrical height adjustable changing table with a working height between 60-110 cm. The changing table is equipped with a phthalate-free mattress and high side barriers. To avoid heavy lifting the changing table can be complemented with Klättra a practical staircase for changing tables. Elin 80  is available in birch- or white laminate.

    To avoid pinch injuries, it is very important to ensure there is enough space for a safety distance when installing changing tables with adjustable hight. Read more about current safety standard under the link Installation guide.

    Technical specification
    • Unique ref.Elin80
    • Product familyChanging stations
    • Product groupElin
    • TypeObject (single object)
    • Date of publishing2016-10-18
    • Edition number1
    • Width (mm)800
    • Depth (mm)800
    Related
    • Material mainWood
    • Material secondarySteel
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)46
    Classification
    • BIMobject CategoryFurniture - Furniture
    • IFC classificationFurnishing Element
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • CSI MasterFormat 2014 Code12 50 00
    • CSI MasterFormat 2014 TitleFurniture
    • OmniClass Number23-21 00 00
    • OmniClass TitleFurnishings, Fixtures and Equipment Products
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings

    Region availability

    Europe
    Åland Islands
    Denmark
    Finland
    Germany
    Iceland
    Norway
    Sweden
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit