Publish your products
Changing table Elit Vägg 100 H
Changing table Elit Vägg 100 H
    Jeltec

    Changing table Elit Vägg 100 H

    The changing table Elit 100H Vägg is an electrical height adjustable changing table with a 57-110 cm working height.The changing table has a washing area embedded to the right on the changing table surface. The changing table is equipped with a phthalate-free mattress, high side barriers, a mixer tap and drainage components. To avoid heavy lifting Elit 100H Vägg can be complemented with changing Klättra steps.The changing table is available in birch or white laminate.

    To avoid pinch injuries, it is very important to ensure there is enough space for a safety distance when installing changing tables with adjustable hight. Read more about current safety standard under the link Installation guide.

    Technical specification
    • Unique ref.Elit100Hvagg
    • Product familyChanging stations
    • Product groupFast
    • TypeObject (single object)
    • Date of publishing2016-10-18
    • Edition number1
    • Width (mm)1000
    • Depth (mm)800
    Related
    • Material mainWood
    • Material secondarySteel
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)38
    Classification
    • BIMobject CategoryFurniture - Furniture
    • IFC classificationFurnishing Element
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • CSI MasterFormat 2014 Code12 50 00
    • CSI MasterFormat 2014 TitleFurniture
    • OmniClass Number23-21 00 00
    • OmniClass TitleFurnishings, Fixtures and Equipment Products
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings

    Region availability

    Europe
    Åland Islands
    Denmark
    Finland
    Germany
    Iceland
    Norway
    Sweden
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit