Publish your products
Changing table Elit  80
Changing table Elit  80
    Jeltec

    Changing table Elit 80

    Elit 80 is an electrical height adjustable changing table with a 57-110 cm working height. It comes with a phthalate-free mattress and high side barriers. Skötbord Elit 80 is available in birch or white laminate. To avoid heavy lifting Elit changing table can be complemented with Klättra, a practical staircase for changing tables.

    To avoid pinch injuries, it is very important to ensure there is enough space for a safety distance when installing changing tables with adjustable hight. Read more about current safety standard under the link Installation guide.

    Specification
    • Width: 80 cm

      Depth: 80 cm

      Regulation: Electric, working height 57-110 cm

      Variant: Floor standing

      Material specification:

      Floor stand: White metal

      Changing table top: including high changing table edges (14 cm) available in three material variants:

      - High-pressure laminated birch plywood with rounded edges (birch or white)

      - Corian® - A non-porous and seamless material that repels moisture, dirt and bacteria.

      - Compact laminate - A durable material that is easy to clean.

      Mattress: Cold foam covered with phthalate-free artificial leather, certified according to ÖEKO-TEX Standard 100 class 1.

    Technical specification
    • Unique ref.Elit80
    • Product familyChanging stations
    • Product groupElit
    • TypeObject (single object)
    • Date of publishing2016-10-18
    • Edition number1
    • Width (mm)800
    • Depth (mm)800
    Related
    • Material mainWood
    • Material secondarySteel
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)35
    Classification
    • BIMobject CategoryFurniture - Furniture
    • IFC classificationFurnishing Element
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • CSI MasterFormat 2014 Code12 50 00
    • CSI MasterFormat 2014 TitleFurniture
    • OmniClass Number23-21 00 00
    • OmniClass TitleFurnishings, Fixtures and Equipment Products
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings

    Region availability

    Europe
    Åland Islands
    Denmark
    Finland
    Germany
    Iceland
    Norway
    Sweden
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit