We are using cookies to provide our services

By using our services you agree to our use of cookies

Endra

Unique ref.: Endra
Brand: Jeltec
Product family: Changing stations
Product group: Endra
Width (mm): 620
Height (mm): 860
Depth (mm): 850
Date of publishing: 2016-10-18
Edition number: 1
Type: Object (single object)
Download (8)
Endra is a wall-mounted changing table with a appealing design. The moulded table surface can be pulled down and stowed away smoothly by means of a gas spring. Endra has a patented adjustable height feature that is smooth and easy to use. It allows the correct working position to be easily found whether you are tall or short or work standing or sitting. The working height can be varied by 30 cm manually or electrically. Available in different colours.


Material main: Wood
Material secondary: Steel
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Furniture - Other
IFC classification: Furnishing Element
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L8211
Uniclass 1.4 Description: Furniture
CSI MasterFormat 2014 Code: 12 50 00
CSI MasterFormat 2014 Title: Furniture
This product is available in:
Europe
  • Åland Islands
  • Denmark
  • Finland
  • Germany
  • Iceland
  • Norway
  • Sweden
  • United Kingdom

All BIM objects are real products from real manufacturers confirmed and approved